Caterpillar

ಸಲಕರಣೆಆಯ್ಕೆಮಾಡಿ

ನಿಮ್ಮ ಸಲಕರಣೆಗೆ ಸರಿಹೊಂದುವ ಭಾಗಗಳನ್ನು ವೀಕ್ಷಿಸಲು ಸಲಕರಣೆಗಳನ್ನು ಆಯ್ಕೆಮಾಡಿ.
ಯಾವುದೇ ಸೂಚಿಸಿದ ಫಲಿತಾಂಶಗಳಿಲ್ಲ ಪುನಃ ಪ್ರಯತ್ನಿಸಿ.
ರಿಜಿಸ್ಟರ್ಮಾಡಿ
Caterpillar

ಸಲಕರಣೆಗಳನ್ನು ಸೇರಿಸಿ

ಸೂಕ್ತವಾದ ಭಾಗಗಳನ್ನು ಹುಡುಕಲು ಸೂಕ್ತವಾದ ಭಾಗಗಳನ್ನು ಹುಡುಕಲು
ಭಾಗ ಸಂಖ್ಯೆ ಅಥವಾ ಹೆಸರನ್ನು ಹುಡುಕಿ

ಸಲಕರಣೆಆಯ್ಕೆಮಾಡಿ

ಹೋಮ್ಕಾರ್ಯಾಗಾರದ ಸರಬರಾಜುಇತರ ಕಾರ್ಯಾಗಾರದ ಸರಬರಾಜುಗಳುಇತರ ಕಾರ್ಯಾಗಾರ ಉತ್ಪನ್ನಗಳು420-5855: Water Pump Seal Installer Tool
ಹೋಮ್
ಕಾರ್ಯಾಗಾರದ ಸರಬರಾಜುಇತರ ಕಾರ್ಯಾಗಾರದ ಸರಬರಾಜುಗಳುಇತರ ಕಾರ್ಯಾಗಾರ ಉತ್ಪನ್ನಗಳು
420-5855: Water Pump Seal Installer Tool
420-5855: Water Pump Seal Installer Tool

Cat® Water Pump Seal Installer Tool ensures accurate seal placement, preventing leaks and optimizing engine performance

ಬ್ರ್ಯಾಂಡ್: Cat

fallback-image
420-5855: Water Pump Seal Installer Tool

Cat® Water Pump Seal Installer Tool ensures accurate seal placement, preventing leaks and optimizing engine performance

ಬ್ರ್ಯಾಂಡ್: Cat

ಬೆಲೆಯನ್ನು ಪರಿಶೀಲಿಸಿ
ಬೆಲೆಯನ್ನು ಪರಿಶೀಲಿಸಿ
ನಿಮ್ಮಗ್ರಾಹಕರಬೆಲೆಯನ್ನು ವೀಕ್ಷಿಸಲುಲಾಗಿನ್ಮಾಡಿ
ವಾರರಂಟಿ ಇನ್ಫಾರ್ಮಶನ್
ರಿಟರ್ನ್ ಪಾಲಿಸಿ
ವಿವರಣೆ
ವಿವರಣೆ

The Water Pump Seal Installer Tool facilitates the accurate installation of water pump seals, ensuring they are evenly seated and securely placed. By applying consistent pressure, it minimizes the risk of damage to the seal and surrounding components. The tool's precision helps maintain the integrity of the water pump assembly, necessary for preventing leaks and ensuring proper cooling system function. Its ergonomic design makes it easy to use, even in confined engine spaces.

Attributes:
• Ensures accurate seal installation to prevent leaks.
• Reduces the risk of damage to the seal and surrounding parts.
• Applies consistent pressure for even seal seating.
• Facilitates quick and efficient seal installation.

Applications:
The Water Pump Seal Installer Tool is used to install water pump seals in engine assemblies and ensures the seals are evenly positioned and securely fitted, which is necessary for preventing leaks and maintaining engine cooling efficiency.

The Water Pump Seal Installer Tool facilitates the accurate installation of water pump seals, ensuring they are evenly seated and securely placed. By applying consistent pressure, it minimizes the risk of damage to the seal and surrounding components. The tool's precision helps maintain the integrity of the water pump assembly, necessary for preventing leaks and ensuring proper cooling system function. Its ergonomic design makes it easy to use, even in confined engine spaces.

Attributes:
• Ensures accurate seal installation to prevent leaks.
• Reduces the risk of damage to the seal and surrounding parts.
• Applies consistent pressure for even seal seating.
• Facilitates quick and efficient seal installation.

Applications:
The Water Pump Seal Installer Tool is used to install water pump seals in engine assemblies and ensures the seals are evenly positioned and securely fitted, which is necessary for preventing leaks and maintaining engine cooling efficiency.

ನಿರ್ದಿಷ್ಟತೆಗಳು
ನಿರ್ದಿಷ್ಟತೆಗಳು
ಅಳತೆಯ ಘಟಕಗಳು USಮೆಟ್ರಿಕ್
Weight (kg): 0.463
Weight (lb): 1.021
Length (mm): 45
Length (in): 1.772
Outer Diameter (mm): 47.625
Outer Diameter (in): 1.875
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel
ಅಳತೆಯ ಘಟಕಗಳು USಮೆಟ್ರಿಕ್
Weight (kg): 0.463
Weight (lb): 1.021
Length (mm): 45
ಇನ್ನಷ್ಟು ವೀಕ್ಷಿಸಿ
ಹೊಂದಾಣಿಕೆಯಮಾದರಿಗಳು
ಹೊಂದಾಣಿಕೆಯಮಾದರಿಗಳು

ಈ ಭಾಗಕ್ಕೆ ನಾವು ಪ್ರಸ್ತುತ ಹೊಂದಾಣಿಕೆಯ ಮಾಹಿತಿಯನ್ನು ಹೊಂದಿಲ್ಲ.

ವಾರರಂಟಿ ಇನ್ಫಾರ್ಮಶನ್
ರಿಟರ್ನ್ ಪಾಲಿಸಿ
ವಿವರಣೆನಿರ್ದಿಷ್ಟತೆಗಳು
ಭಾಗ ಸಂಖ್ಯೆ 420-5855 ಗಾಗಿ ವಿವರಣೆ

The Water Pump Seal Installer Tool facilitates the accurate installation of water pump seals, ensuring they are evenly seated and securely placed. By applying consistent pressure, it minimizes the risk of damage to the seal and surrounding components. The tool's precision helps maintain the integrity of the water pump assembly, necessary for preventing leaks and ensuring proper cooling system function. Its ergonomic design makes it easy to use, even in confined engine spaces.

Attributes:
• Ensures accurate seal installation to prevent leaks.
• Reduces the risk of damage to the seal and surrounding parts.
• Applies consistent pressure for even seal seating.
• Facilitates quick and efficient seal installation.

Applications:
The Water Pump Seal Installer Tool is used to install water pump seals in engine assemblies and ensures the seals are evenly positioned and securely fitted, which is necessary for preventing leaks and maintaining engine cooling efficiency.

ಇನ್ನಷ್ಟು ವೀಕ್ಷಿಸಿ
ಭಾಗ ಸಂಖ್ಯೆ 420-5855 ಗಾಗಿ ವಿಶೇಷಣಗಳು

ಅಳತೆಯ ಘಟಕಗಳು

USಮೆಟ್ರಿಕ್
Weight (kg): 0.463
Weight (lb): 1.021
Length (mm): 45
Length (in): 1.772
Outer Diameter (mm): 47.625
Outer Diameter (in): 1.875
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel
ಇನ್ನಷ್ಟು ವೀಕ್ಷಿಸಿ
ಕೀಕೀ
ಫ್ಯಾಕ್ಟರಿ ಫಿಟ್

ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.

ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್‌ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್‌ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.

ಮರುಉತ್ಪಾದಿತ

ಹಿಂತಿರುಗಿಸಲಾಗದು

ಕಿಟ್

ಬದಲಾಯಿಸಲಾಗಿದೆ

ಮರುಉತ್ಪಾದಿತ

ಹಿಂತಿರುಗಿಸಲಾಗದು

ಕಿಟ್

ಬದಲಾಯಿಸಲಾಗಿದೆ

ತಜ್ಞರೊಂದಿಗೆ ಚಾಟ್ ಮಾಡಿ