The Diesel Exhaust Fluid (DEF) Beaker Lid is a universal lid used to accommodate different DEF injector base profiles. Featuring multiple adjustable clamps, it allows for a secure fit on DEF injector bases and slides seamlessly onto the beaker, snapping into place to ensure a spill-proof seal. This lid is required in fluid management during DEF injection and testing, ensuring that no contaminants interfere with DEF handling and that the system remains leak-proof. The DEF Beaker Lid functions as a universal sealing component, securing the beaker during DEF injector service and preventing fluid contamination or spills. It ensures an airtight seal and adapts to different DEF injector base profiles, providing flexibility and ease of use across different equipment types.
Attributes:
• Provides a universal fit for a wide range of DEF injector base profiles.
• Equipped with adjustable clamps to accommodate DEF system sizes.
• Ensures a secure, leak-proof seal when attached to the beaker.
Applications:
The Diesel Exhaust Fluid Beaker Lid is located in the service kit of DEF systems. It is used during maintenance tasks associated with the DEF injector assembly, often found in engine compartments where DEF systems are installed in equipment.