Fordeler ved å legge til utstyr

Fordeler ved å legge til utstyr

Finn fabrikktilpassede deler og se diagrammer.

Tomler

Tomler

1 til 16 av 34 resultater

Filtrer og sorter

1 til 16 av 34 resultater

452-2740: 326 mm (13 in) 8 Teeth/2 Tines

452-2740: 326 mm (13 in) 8 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

30.4 in

Stored Height

11.5 in

Overall Width

12.8 in

Weight

152.1 lb

Rotation

117 degrees

Number of Teeth/Tines

8/2

Tine Spacing

9.2 in

Tine Thickness

0.6 in

Tines Included

Yes

Machine Class

3 Ton Mini Excavators

Interface Type

Pin On


620-7656: 475 mm (19 in) 6 Teeth/2 Tines

620-7656: 475 mm (19 in) 6 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

48 in

Stored Height

18.3 in

Overall Width

18.7 in

Weight

347.2 lb

Rotation

133 Degrees

Number of Teeth/Tines

6/2

Tine Spacing

10 in

Tine Thickness

0.8 in

Tines Included

Yes

Machine Class

7-9 Ton Mini Hydraulic Excavators

Interface Type

Pin On (Pin Grabber)


575-0496: 356 mm (14 in) 8 Teeth/2 Tines

575-0496: 356 mm (14 in) 8 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

35.7 in

Stored Height

13.1 in

Overall Width

14 in

Weight

200.6 lb

Rotation

122 degrees

Number of Teeth/Tines

8/2

Tine Spacing

10.9 in

Tine Thickness

0.6 in

Tines Included

Yes

Machine Class

5 Ton Mini Excavators

Interface Type

Pin On


555-8424: 292 mm (11 in) 5 Teeth/2 Tines

555-8424: 292 mm (11 in) 5 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

22.6 in

Stored Height

12.7 in

Overall Width

11.5 in

Weight

105.8 lb

Rotation

112 degrees

Number of Teeth/Tines

5/2

Tine Spacing

9.6 in

Tine Thickness

0.6 in

Tines Included

Yes

Machine Class

1 Ton Mini Excavators

Interface Type

Pin On


282-5409: 454 mm (18 in) 0 Teeth/0 Tines

282-5409: 454 mm (18 in) 0 Teeth/0 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

21.9 in

Stored Height

17 in

Overall Width

17.9 in

Weight

196.2 lb

Rotation

103 degrees

Tines Included

No

Machine Class

415-444 Backhoe Loaders

Interface Type

Pin On


451-6380: 346 mm (14 in) 5 Teeth/2 Tines

451-6380: 346 mm (14 in) 5 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

29.1 in

Stored Height

11 in

Overall Width

13.6 in

Weight

143.3 lb

Rotation

126.6 degrees

Number of Teeth/Tines

5/2

Tine Spacing

9.9 in

Tine Thickness

0.6 in

Tines Included

Yes

Machine Class

2 Ton Mini Excavators

Interface Type

Pin On


620-7655: 475 mm (19 in) 4 Teeth/2 Tines

620-7655: 475 mm (19 in) 4 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.



Cat

Length

39.3 in

Stored Height

18.3 in

Overall Width

18.7 in

Weight

288.1 lb

Rotation

133 Degrees

Number of Teeth/Tines

4/2

Tine Spacing

10 in

Tine Thickness

0.8 in

Tines Included

Yes

Machine Class

7-9 Ton Mini Hydraulic Excavators

Interface Type

Pin On


274-5819: 2 Tooth - B1 Thumb Tine Type

274-5819: 2 Tooth - B1 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

2 Teeth/2 Tines

Width

14.3 in

Overall Length

24.8 in

Overall Height

7.7 in

Tine Spacing

19 in

Tine Thickness

1 in

Weight

83.3 lb

Machine Class

415-444 Backhoe Loaders

Thumb Tine Type

B1


221-4282: 2 Tooth - A1 Thumb Tine Type

221-4282: 2 Tooth - A1 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

2 Teeth/2 Tines

Width

14.3 in

Overall Length

24.8 in

Overall Height

7.7 in

Tine Spacing

15.5 in

Tine Thickness

1 in

Weight

77.4 lb

Machine Class

415-444 Backhoe Loaders

Thumb Tine Type

A1


221-4283: 4 Tooth - A3 Thumb Tine Type

221-4283: 4 Tooth - A3 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

4 Teeth/2 Tines

Width

14.3 in

Overall Length

31.4 in

Overall Height

8.3 in

Tine Spacing

15.5 in

Tine Thickness

1 in

Weight

118.7 lb

Machine Class

415-444/450 Backhoe Loaders

Thumb Tine Type

A3


221-4284: 3 Tooth - A2 Thumb Tine Type

221-4284: 3 Tooth - A2 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

3 Teeth/2 Tines

Width

14.3 in

Overall Length

28 in

Overall Height

7.9 in

Tine Spacing

15.5 in

Tine Thickness

1 in

Weight

103.9 lb

Machine Class

415-444 Backhoe Loaders

Thumb Tine Type

A2


221-4285: 5 Tooth - A4 Thumb Tine Type

221-4285: 5 Tooth - A4 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

5 Teeth/2 Tines

Width

14.3 in

Overall Length

34.8 in

Overall Height

8.3 in

Tine Spacing

15.5 in

Tine Thickness

1 in

Weight

128.1 lb

Machine Class

415-444 Backhoe Loaders

Thumb Tine Type

A4


224-6232: 454 mm (18 in) 2 Teeth/2 Tines

224-6232: 454 mm (18 in) 2 Teeth/2 Tines

Stiff Link Thumbs feature a rigid link.



Cat

Number of Teeth/Tines

2/2

Overall Width

17.9 in

Length

34.4 in

Stored Height

17 in

Weight

330.7 lb

Rotation

63 degrees

Tine Spacing

15.5 in

Tine Thickness

1 in

Tines Included

Yes

Machine Class

415-444 Backhoe Loaders

Interface Type

Pin On


224-6233: 454 mm (18 in) 4 Teeth/2 Tines

224-6233: 454 mm (18 in) 4 Teeth/2 Tines

Stiff Link Thumbs feature a rigid link.



Cat

Number of Teeth/Tines

4/2

Overall Width

17.9 in

Length

40.9 in

Stored Height

17 in

Weight

330.7 lb

Rotation

63 degrees

Tine Spacing

15.5 in

Tine Thickness

1 in

Tines Included

Yes

Machine Class

415-444 Backhoe Loaders

Interface Type

Pin On


274-5823: 4 Tooth - B3 Thumb Tine Type

274-5823: 4 Tooth - B3 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

4 Teeth/2 Tines

Width

14.3 in

Overall Length

31.4 in

Overall Height

8.3 in

Tine Spacing

19 in

Tine Thickness

1 in

Weight

128.7 lb

Machine Class

415-444/450 Backhoe Loaders

Thumb Tine Type

B3


274-5826: 3 Tooth - B2 Thumb Tine Type

274-5826: 3 Tooth - B2 Thumb Tine Type

Thumb Tines are required for proper thumb operation.



Cat

Number of Teeth/Tines

3 Teeth/2 Tines

Width

14.3 in

Overall Length

28 in

Overall Height

7.9 in

Tine Spacing

19 in

Tine Thickness

1 in

Weight

113.7 lb

Machine Class

415-444 Backhoe Loaders

Thumb Tine Type

B2


Nøkkel

Nøkkel

Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Cat®-tomler gjør gravemaskinen om til en allsidig materialhåndteringsmaskin. Rydd, riv, transporter ... uansett hva du trenger å utføre. Klar, rive, flytte ... Uansett hva du trenger å gjøre.