452-2740: 326 mm (13 in) 8 Teeth/2 Tines
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Cat
Length
30.4 in
Stored Height
11.5 in
Overall Width
12.8 in
Weight
152.1 lb
Rotation
117 degrees
Number of Teeth/Tines
8/2
Tine Spacing
9.2 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
3 Ton Mini Excavators
Interface Type
Pin On
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Cat
Length
35.7 in
Stored Height
13.1 in
Overall Width
14 in
Weight
200.6 lb
Rotation
122 degrees
Number of Teeth/Tines
8/2
Tine Spacing
10.9 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Cat
Length
29.1 in
Stored Height
11 in
Overall Width
13.6 in
Weight
143.3 lb
Rotation
126.6 degrees
Number of Teeth/Tines
5/2
Tine Spacing
9.9 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
2 Ton Mini Excavators
Interface Type
Pin On
221-4282: 2 Tooth - A1 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
77.4 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A1
274-5819: 2 Tooth - B1 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
83.3 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B1
221-4283: 4 Tooth - A3 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
118.7 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
A3
221-4284: 3 Tooth - A2 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
103.9 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A2
221-4285: 5 Tooth - A4 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
5 Teeth/2 Tines
Width
14.3 in
Overall Length
34.8 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
128.1 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A4
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
Stiff Link Thumbs feature a rigid link.
Cat
Number of Teeth/Tines
2/2
Overall Width
17.9 in
Length
34.4 in
Stored Height
17 in
Weight
330.7 lb
Rotation
63 degrees
Tine Spacing
15.5 in
Tine Thickness
1 in
Tines Included
Yes
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
Stiff Link Thumbs feature a rigid link.
Cat
Number of Teeth/Tines
4/2
Overall Width
17.9 in
Length
40.9 in
Stored Height
17 in
Weight
330.7 lb
Rotation
63 degrees
Tine Spacing
15.5 in
Tine Thickness
1 in
Tines Included
Yes
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
274-5823: 4 Tooth - B3 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
128.7 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
B3
274-5826: 3 Tooth - B2 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
113.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B2
274-5829: 5 Tooth - B4 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
5 Teeth/2 Tines
Width
14.3 in
Overall Length
34.7 in
Overall Height
8.3 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
138.1 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B4
274-5832: 2 Tooth - C1 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
25 in
Overall Height
7.7 in
Tine Spacing
12.3 in
Tine Thickness
1 in
Weight
73.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
C1
274-5835: 4 Tooth - C3 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.5 in
Overall Height
8.3 in
Tine Spacing
12.3 in
Tine Thickness
1 in
Weight
110.9 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
C3
274-5837: 3 Tooth - C2 Thumb Tine Type
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28.2 in
Overall Height
7.9 in
Tine Spacing
12.3 in
Tine Thickness
1 in
Weight
96.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
C2
இந்தப் பாகம் உற்பத்தியாளரின் விவரக்குறிப்புகளின் அடிப்படையில் உங்கள் Cat உபகரணங்களுக்குப் பொருந்தும் வகையில் வடிவமைக்கப்பட்டுள்ளது.
உற்பத்தியாளரின் உள்ளமைவில் ஏதேனும் மாற்றங்கள் ஏற்பட்டால், தயாரிப்பு உங்கள் Cat உபகரணங்களுக்குப் பொருந்தாமல் போகலாம். உங்கள் Cat உபகரணங்களின் தற்போதைய நிலையிலும் அனுமானிக்கப்படும் உள்ளமைவிலும் இந்தப் பாகம் பொருத்தமானதா என்பதை உறுதிப்படுத்த, வாங்குவதற்கு முன் உங்கள் Cat டீலரை அணுகவும். இந்தக் குறிப்பான் அனைத்துப் பாகங்களுக்கும் பொருந்தும் என்று உத்தரவாதம் அளிக்க முடியாது.
மறு உற்பத்திசெய்தது
திருப்பியளிக்க முடியாது
கிட்
மாற்றப்பட்டது