Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
24 in
Capacity
6.2 ft³
Weight
332.9 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
12 in
Capacity
2.8 ft³
Weight
238.1 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
47.2 in
Capacity
14.6 ft³
Weight
632.7 lb
Base Edge Thickness
0.8 in
Bolt-On Cutting Edge Thickness
0.5 in
Tip Radius
33.9 in
Interface Type
Pin On
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
18 in
Capacity
4.2 ft³
Weight
284.4 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
30 in
Capacity
8.2 ft³
Weight
368.2 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Designed for general light duty excavation in soft soil or clay.
Cat
Width
12 in
Capacity
2.8 ft³
Weight
213.8 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
94.7 in
Height
39.7 in
Weight
979.1 lb
Length
35.7 in
Capacity
1.31 yd³
Base Edge Thickness
0.8 in
Interface Type
IT Coupler
Designed for general light duty excavation in soft soil or clay.
Cat
Width
24 in
Capacity
6.2 ft³
Weight
291 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.
Cat
Width
94.7 in
Height
40.8 in
Weight
1510.2 lb
Length
35.1 in
Capacity
1.35 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.7 in
Jaw Opening
35.4 in
Clam Angle
86 degrees
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
89.1 in
Height
33.2 in
Weight
965 lb
Length
38 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Interface Type
Pin On
Designed for general light duty excavation in soft soil or clay.
Cat
Width
18 in
Capacity
4.2 ft³
Weight
253.5 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Designed for general light duty excavation in soft soil or clay.
Cat
Width
36 in
Capacity
10.3 ft³
Weight
363.8 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
89.1 in
Height
41.1 in
Weight
1110.9 lb
Length
39.6 in
Capacity
1.25 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.7 in
Interface Type
IT Coupler
Well suited for work in lower density soils and light materials.
Cat
Width
24 in
Capacity
8.5 ft³
Weight
394.6 lb
Base Edge Thickness
1 in
Tip Radius
44.1 in
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
89.1 in
Height
29.8 in
Weight
776 lb
Length
32.1 in
Capacity
1 yd³
Base Edge Thickness
0.8 in
Interface Type
Pin On
Designed for light duty trenching in soft soil or clay.
Cat
Width
9.1 in
Capacity
2.1 ft³
Weight
319.7 lb
Base Edge Thickness
0.8 in
Tip Radius
49.1 in
Interface Type
Pin On
1 til 16 av 135 resultater
1 til 16 av 135 resultater