ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
ಸ್ಟೋರ್ ಆಯ್ಕೆಮಾಡಿ
ದರ ಮತ್ತು ಲಭ್ಯತೆಗೆ ಸಂಬಂಧಿಸಿದಂತೆ
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
For cleaning ditches, sloping, grading and other finishing work.
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Designed for general light duty excavation in soft soil or clay.
Load, carry, dump and perform general clean-up work.
Designed for general light duty excavation in soft soil or clay.
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.
Load, carry, dump and perform general clean-up work.
Designed for general light duty excavation in soft soil or clay.
Designed for general light duty excavation in soft soil or clay.
Load, carry, dump and perform general clean-up work.
Well suited for work in lower density soils and light materials.
Load, carry, dump and perform general clean-up work.
Designed for light duty trenching in soft soil or clay.
135ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
135ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
Cat
Width
24 in
Capacity
6.2 ft³
Weight
332.9 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
12 in
Capacity
2.8 ft³
Weight
238.1 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
47.2 in
Capacity
14.6 ft³
Weight
632.7 lb
Base Edge Thickness
0.8 in
Bolt-On Cutting Edge Thickness
0.5 in
Tip Radius
33.9 in
Interface Type
Pin On
Cat
Width
18 in
Capacity
4.2 ft³
Weight
284.4 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
30 in
Capacity
8.2 ft³
Weight
368.2 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
12 in
Capacity
2.8 ft³
Weight
213.8 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
94.7 in
Height
39.7 in
Weight
979.1 lb
Length
35.7 in
Capacity
1.31 yd³
Base Edge Thickness
0.8 in
Interface Type
IT Coupler
Cat
Width
24 in
Capacity
6.2 ft³
Weight
291 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
94.7 in
Height
40.8 in
Weight
1510.2 lb
Length
35.1 in
Capacity
1.35 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.7 in
Jaw Opening
35.4 in
Clam Angle
86 degrees
Interface Type
Pin On
Cat
Width
89.1 in
Height
33.2 in
Weight
965 lb
Length
38 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Interface Type
Pin On
Cat
Width
18 in
Capacity
4.2 ft³
Weight
253.5 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
36 in
Capacity
10.3 ft³
Weight
363.8 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Cat
Width
89.1 in
Height
41.1 in
Weight
1110.9 lb
Length
39.6 in
Capacity
1.25 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.7 in
Interface Type
IT Coupler
Cat
Width
24 in
Capacity
8.5 ft³
Weight
394.6 lb
Base Edge Thickness
1 in
Tip Radius
44.1 in
Interface Type
Pin On
Cat
Width
89.1 in
Height
29.8 in
Weight
776 lb
Length
32.1 in
Capacity
1 yd³
Base Edge Thickness
0.8 in
Interface Type
Pin On
Cat
Width
9.1 in
Capacity
2.1 ft³
Weight
319.7 lb
Base Edge Thickness
0.8 in
Tip Radius
49.1 in
Interface Type
Pin On