Caterpillar

選取設備

選取設備以檢視設備適用的零件。
沒有建議結果。請再試一次。
註冊
Caterpillar

選取設備

新增設備

以尋找適合的零件。以尋找適合的零件。
搜尋零件編號或名稱
首頁緊固件、密封件和消耗品油封、墊片和 O 型環散裝密封件118-7987: CM 密封件
首頁
緊固件、密封件和消耗品油封、墊片和 O 型環散裝密封件
118-7987: CM 密封件
118-7987: CM 密封件

散裝密封件

品牌: Cat

產品影像
118-7987: CM 密封件
118-7987: CM 密封件

散裝密封件

品牌: Cat

檢查價格
檢查價格
登入以檢視您的客戶價格
保固資訊
退貨政策
描述
描述

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

規格
規格
測量單位美制公制
Bulk Unit of Measure: M
總高度 (in): 0.82
設計類型: 槽上帶有側燈泡
總寬度 (mm): 10
總高度 (mm): 20.8
測量單位美制公制
Bulk Unit of Measure: M
總高度 (in): 0.82
設計類型: 槽上帶有側燈泡
檢視更多
相容機型
相容機型
Track-Type Tractor
D7GD6G2 XLD7G2
Wheeled Excavator
M323FM325C MHM313-07M315CM315DMH3040M315D2M322D MHM317D2M320FM314-07M316CM316FM316DM320D2M322D2M324D2 MHM313CM314MH3026M313DM315M322D2 MHMH3024M318D MHM322FM314FM322DM322CM330DM318DM322M318CM320M318FM315GCM318M319M316M317M318C MH
Excavator
M315FM317FM325D MHM318FMH3040M312M315M318M325D L MHM320
Material Handler
MH3050M325D MHMH3022MH3024MH3032MH3040M325D L MH
Mobile Hyd Power Unit
349E L HVG
檢視更多
Track-Type Tractor
D7GD6G2 XLD7G2
保固資訊
退貨政策
118-7987 的零件圖
檢視詳細的零件圖
新增您的設備
要點要點
工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換

歡迎與專家聊天