Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings001-5600: 1.07mm Thick Retaining ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings001-5600: 1.07mm Thick Retaining ring
001-5600: 1.07mm Thick Retaining ring

Cat® External Retaining Ring For Fuel Filter

Brand: Cat

Product Images
001-5600: 1.07mm Thick Retaining ring
001-5600: 1.07mm Thick Retaining ring

Cat® External Retaining Ring For Fuel Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 001-5600
Snap Ring Type: External
Free Diameter - A (in): 0.93
Bore Diameter (in): 1.0
Thickness - B (in): 0.042
Material: Carbon Steel
View More
Compatible Models for part number 001-5600

GENERATOR

SR4

WINCH

59N 59L 58L

TRACK-TYPE TRACTOR

D8L D10 D9R D9L D9N DEUCE D9 GC 30/30 D10N D11N

MARINE ENGINE

3516 3512 3508

PIPELAYER

PL61 561N 561M 561H

BROOM-ANGLE

BA18

VIBRATORY COMPACTOR

CS-323 CP-323

WHEEL TRACTOR

633E II 623G 623E 623F 651E 657E 615 621E 621F 611 621G 615C 627G 627E 627F 615C II 631E 637E

RECLAIMER MIXER

RM-250C

TRACK LOADER

973C 973

WHEEL DOZER

854 854G 854K

WHEEL LOADER

994 993K 992G 992K 994F 994D 994H

TELEHANDLER

TH330B TH560B TH407C TH337C TH220B TH360B TH355B TH350B TH580B TH414C TH406C TH336C TH340B TH514C TH417C TH460B

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584HD 584

GEN SET ENGINE

3508 3512 3516

CHALLENGER

MTC755 MTC765 MTC735 MTC745

RIPPER

9 8 11 10

INDUSTRIAL ENGINE

3512 3516 C4.4 3508

WHEEL SCRAPER

621E

TRUCK

793B 793C 789C 789B 785C 785B

TRACTOR

784C

BULLDOZER

10C 11U 10S 10U 11SU 8A 8S 9U 9SU

STUMP GRINDER

SG18 SG16 SG16B SG18B SG36

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced