Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
HomeHydraulicsOther Hydraulic Components003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter

Fluid Carrying Elbow Adapter (NPTF)

Brand: Cat

Product Images
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter

Fluid Carrying Elbow Adapter (NPTF)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 003-2143
Type: Elbow, 90°
Connector Type: NPTF
Material Description: Plated Steel
Thread: 3/8-18 NPTF (2X)
Material: Carbon Steel
View More
Compatible Models for part number 003-2143

GENERATOR

SR4B SR4

TRUCK ENGINE

3406C 3406B C-10 C-12

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL SKIDDER

518C 525 518 515 530B 508

MINI HYD EXCAVATOR

308D 308C 304C CR 305C CR

EXCAVATOR

325B L 311C 225B 225D 321C 229D 314C 322B L 231D 320C 245D 245B 330B L 229 225 245

MULTI TERRAIN LOADER

277B 267B 257B3 257B 247B 267 257 287 277 247 247B3 287B

COMPACT TRACK LOADER

285XE 275 285 255 265 259B3 275XE

WHEEL TRACTOR

631D 631E 631G 615 611 623 623B 621B 621R 633D 639D 627B 637G 637D 637E

HYDRAULIC CONTROL

163 153

TRACK LOADER

963 973 943 953 973D 973K 977K 977L 931B

PETROLEUM ENGINE

2016 3516C 3512E 3512C 3512B

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

854G 834B 814B 814F 814

LANDFILL COMPACTOR

836 816 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512C

WHEEL LOADER

972G 950B 950E 950F 986H 988B 988G 988H 988F 966C 966F 966G 966R 936E 936F 926E 990 II 916 926 936 950 966F II 950B/950E 992C 992G 970F 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D44B D35HP D30C D30D D35C D250B D25D D25C D350D D350C D550B D300B D400D D400 725 D40D 740 730 735 OEM 735

ENGINE - INDUSTRIAL

G3606B 3406B

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PF-290B PS-150B

INDUSTRIAL ENGINE

3126B 3412 3406 3512 3508B 3508 D398 D399 D379 3516B 3516C 3406C D398B 3408E 3408B 3408C 3512B 3512C 3412E 3412C D353C D353E D353D C-9 D379B

WHEEL SCRAPER

623F 623E 637D 639D 627B 615

LOGGER

322C

TRACTOR

772B 784C 784B 776 776B

GAS ENGINE

G3306 G3512H G3512E G3512B G3306B G3520B G3520J G3612 G3616 G3608 G3606 G3516C G3516B G3512 G3516 G3508

BULLDOZER

834U 834S 8SU 7SU 6SU 11SU 7S LGP 8S 8U 5A 5S 6A 6S 11U 7A 7S 7U 8A

FELLER BUNCHER

FB518

PUMPER

SCT673

UNDERGROUND ART TRUCK

AD45B AD55 AD63

POWER MODULE

PM3508 PM3516 PM3512 PM3412 PMG3516

LOAD HAUL DUMP

R1700 II R2900G R1300 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

789G 777G 789D 796 AC 794 AC 793D 777 775 773 798 AC 785D 789 793 798

OEM SOLUTIONS

3412C

WINCH

518 57H 56H 57 56 55

MOTOR GRADER

120H 120K 135H 140K 140K 2 135H NA 120H NA 140H ES 160H ES 120H ES 160 140 14G 12K 160K 16H NA 12H ES 120K 2

TRACK-TYPE TRACTOR

D6D SR D6R III D6G2 LGP D6H II D8 GC D6R II 30/30 D3B D6F SR D5B D5H D5E D6E SR D6D D6R D6T D6E D6G D6H D6G SR D5 D11N D11R D11T D6H XL D6H XR D6GC D8GC D7G2 D7R D7G D7H D8R D8L D10T2 D8N D6K XL D8R II DEUCE D6G2 XL D7R II

ASPHALT PAVER

AP1055 BG555E AP-1050B AP300F AP555F AP500F AP-600D BG1000E AP-500E AP-655D BG-2455C AP-1000E AP-1000F AP-555E BG1055E AP355 AP-1055B AP-1055F AP-1055E BG600D AP300 AP355F BG655D BG-245C BG500E AP1000

MARINE AUXILIARY

3608

MARINE ENGINE

3196 3176C 3176B C32 3412 3408 3406 D353E D353C D353D 3616 3618 D379A 3612 D379B D399 3508C 3408B 3408C 3406B 3406C D398A D398B C280-16 C280-12 3412C 3412E 3412D C280-6 C280-8

PIPELAYER

561D 583R

BROOM

BU121 BU115 BU118

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5130B

VIBRATORY COMPACTOR

CS-431C CS-323C CS-663E CS-433C CP-663E CP-433C CP-323C CB-534D CB-634D CB-64 CB-54 CB-564D CB-434D CS-683E

PETROLEUM PACKAGE

3508

GENERATOR SET

G3520 G3516 G3512 XQ35 G3508 3412C G3306 XQ230 G3516B G3516C G3516E G3516H C32 G3520C G3520B G3520E 3512C 3512B 3408C 3406C G3512E G3512H

RECLAIMER MIXER

RM-350

ENGINE

3512E G3608 3516E

LOCOMOTIVE ENGINE

PR20B 3612

EJECTOR TRUCK

740 730

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PR-750B PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-201 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B RR-250

ENGINE - MACHINE

3408 3208

CHALLENGER

65 65B

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 3516B G3520B D398B 3512B 3306B G3516C G3516B 3508B 3306 D379B 3412 3412C 3508 C280-16 D399 3616 3406 3408 3512 3516

RIPPER

977 963 951 955 7 6 5 4 8 11

BOOM

120C

SKID STEER LOADER

242B3 226B 216B 252B3 272D2 XHP 226B3 236 232 236B3 248 246 242 262 252 262B 252B 268B 216 242B 228 226 272D2 246B 232B 248B 236B 216B3

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 793F OEM 789C 789D 777B 789B 777G 775G OEM 785 789 793 793D 793B 793C 793F 773D 773G 773G OEM 785C 785D 773B 785B MT4400D AC 777 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced