Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
005-4362: 9/16-18 Threaded 90° Elbow Adapter
HomeHydraulicsOther Hydraulic Components005-4362: 9/16-18 Threaded 90° Elbow Adapter
Home005-4362: 9/16-18 Threaded 90° Elbow Adapter

005-4362: 9/16-18 Threaded 90° Elbow Adapter

Cat® Straight Thread O-Ring to 37° Flared 90° Elbow Adapter for flexible fuel supply and return lines to change the direction of fuel flow

Brand: Cat

Product Images

005-4362: 9/16-18 Threaded 90° Elbow Adapter
005-4362: 9/16-18 Threaded 90° Elbow Adapter
005-4362: 9/16-18 Threaded 90° Elbow Adapter
005-4362: 9/16-18 Threaded 90° Elbow Adapter

005-4362: 9/16-18 Threaded 90° Elbow Adapter

Cat® Straight Thread O-Ring to 37° Flared 90° Elbow Adapter for flexible fuel supply and return lines to change the direction of fuel flow

Brand: Cat

Related parts

214-7568: STOR O-Ring Seal (SAE 9/16-18)

Cat®Stor O Ring Seal (SAE 9/16-18) (Wiring, Pump Group)

238-5080: 2.21 x 16.36mm 90A FKM O-Ring

Cat® O-Ring Seal for 3/4-16" STOR Connector End

3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.

3K-0360: 2.21 x 16.36mm 90A NBR O-Ring

Shop Cat® part 3k-0360 straight thread o-ring SAE SAE 3/4-16 thread (Lines Group, Engine).This STOR o-ring seal is engineered for static sealing resistant to wear.

6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 9/16-18" STOR Connector End

6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 1/16-12" STOR Connector End

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced