Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt
013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt
013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt
013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt
013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt
013-8307: 1/2''-20 x 1'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 013-8307

Units of Measure

USMetric
Bolt Length (in): 1
Grip Length (in): 0.1
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 1/2x20
Bolt Type: Socket Head
Thread Size (in): 0.02
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.500
Grip Length (mm): 2.54
Bolt Length (mm): 25.4
View More
Compatible Models for part number 013-8307

PUMPER

HT400

ENGINE - MACHINE

C27 3408

GENERATOR

SR4

TRUCK ENGINE

3408B 3406E 3406C 3406B C-18 C-15 C-16 C15 3408 3406

MARINE ENGINE

C18

ENGINE - INDUSTRIAL

3406B

ENGINE

C27 INDUSTRIAL

INDUSTRIAL ENGINE

C-15 C32 C-16 C15 3406 3412 3456 C18 3412E 3412C 3406E 3406C 3408E 3408B 3408C

LOAD HAUL DUMP

R1700G

PETROLEUM ENGINE

C15 C18 C32 C27 C-15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced