Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings030-0167: 9.90mm Internal Diameter Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings030-0167: 9.90mm Internal Diameter Ring
030-0167: 9.90mm Internal Diameter Ring

Backup Ring

Brand: Cat

Product Images
030-0167: 9.90mm Internal Diameter Ring
030-0167: 9.90mm Internal Diameter Ring
030-0167: 9.90mm Internal Diameter Ring
030-0167: 9.90mm Internal Diameter Ring
030-0167: 9.90mm Internal Diameter Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 030-0167

Units of Measure

USMetric
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic,Plastic Plastic,Glass Ceramic
Inside Diameter (mm): 10.0
Inside Diameter (in): 0.39
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Axial Thickness (mm): 1.0
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.2
Cross Section Height (mm): 1.4
Seal/O-Ring Type: Split
Radial Thickness (mm): 1.0
Cross Section Height (in): 0.05
View More
Compatible Models for part number 030-0167

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT62G IT12 IT24F IT12B IT38H IT14B IT18F

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 613G

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 793D 773 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

MH3295 M325D L MH

WINCH

53

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C III D3B D4B D4E D6E SR D3 D4E SR D11N D4C III D5C III D6G2 XL

ASPHALT PAVER

BG555E AP-800D AP-800C BG-260D BG-260C AP-600D BG1000E AP-500E AP-655D BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E BG-230 BG1055E AP-1055B AP-1055D AP-1055E

MARINE ENGINE

C175-16

TRACK FELLER BUNCHER

TK1051

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 5080

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 336D 312C 324D 375-A L 325-A 336D2 L 322B LN 336F XE 374F L 322N 322-A LN 349E L 325C L 225B 225D 322B 322C 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 349F L 219D 320D2 FM 325D L 330-A L 330 LN 352F-VG 558 320D LRR 336D L 374D L 336F L XE 312C L 350-A L 229D 330C FM 322-A 538 325B 349D 324D L 350 L 325C 349E 325D 336E H 349F 352F 322B L 345B L 330-A L 231D 336F LN XE M325D MH 374F 345C L 325-A L 320D RR 323D L 322 L 326D2 L 345D L 320N 336F LNXE 320B 320C 320D 235B 235C 235D 320B FM LL 320B S 320B N 320B L 345B II MH 245D 330B 330C 330D 245B 390F L 320 L 336D2 L XE M325D L MH 320B U 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 320D LN 340D2 L 390F 320D L 325 LN 336E LNH 350-A 325C FM 349E L VG 330B L 325D FM 325B LN 349D2 323D2 L 325 L 330C L 336D2 568 FM 320B LU 320D FM 320B LL 330D L 322-A L 322-A N 229 225 325-A LN 329D L 324D FM 349D2 L 235 320C FM 319C 568 FM LL 318C 322 LN 345D L VG 320-A 219 215 329D 330-A 336D2 XE 330C LN 321D LCR 375-A 330-A LN 245 329D2 L 322C FM 329D2 330C MH 345C MH

MOBILE HYD POWER UNIT

352FMHPU 390F 349D L 349E L HVG 325D L 325C 349E 345D 345C 330C 349D2 345C L

GENERATOR SET

3512 C175-20 C175-16

WHEEL TRACTOR

621K OEM 613C II 623H 621H 627H 613C

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

933C 963 973 935C 935B 939 933 931 943 939C 953 963D 963B 963K 953B 931B 931C 931C II 935C II

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825H 825G 815F II 815B 815F 825G II

LOCOMOTIVE ENGINE

C175-16 C175-20

WHEEL DOZER

814B 824H 824G 814F II 814F 824G II

LANDFILL COMPACTOR

826G II 816F II 826G 826H 816B 816F

COMPACT WHEEL LOADER

910F 910E 910

WHEEL LOADER

950B 950E G910 966D 966F 966E 930G 930H 924F 938H 918F 950B/950E

ELECTRIC ROPE SHOVEL

7495 HF 7495

CHALLENGER

55 35 45

RIPPER

953B 963 953 951 943 3 4 11

WHEELED EXCAVATOR

W330B M325C MH W345C MH W345B II M325B

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C175-16

TRUCK

793F XQ 794 AC 793F CMD 775F 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 777F 769D 785 789 793 797 795F XQ 793D 793B 793C 793F 69D 773E 785G 773D 797F 773F 785C 785D 797B 785B 795F AC 793F AC 772 770

ASPHALT SCREED

AS2251 AS2252C AS4252C AS2302C AS2302 AS2301

QUARRY TRUCK

777E 775D 773E 771D

LOGGER

322C 227

TRACTOR

784C 784B

BULLDOZER

11SU 4S 11U 3S 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced