Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components030-8190: 37 Degree Flared To Stor End Straight Adapter
Home
HydraulicsOther Hydraulic Components
030-8190: 37 Degree Flared To Stor End Straight Adapter
030-8190: 37 Degree Flared To Stor End Straight Adapter

Cat® Straight Adapter for Hydraulic Lines and Air Compressor

Brand: Cat

Product Images
030-8190: 37 Degree Flared To Stor End Straight Adapter
030-8190: 37 Degree Flared To Stor End Straight Adapter
030-8190: 37 Degree Flared To Stor End Straight Adapter
030-8190: 37 Degree Flared To Stor End Straight Adapter
030-8190: 37 Degree Flared To Stor End Straight Adapter

Cat® Straight Adapter for Hydraulic Lines and Air Compressor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
030-8190030-8190
3D-28243D-2824
2M-97802M-9780
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 030-8190
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 030-8190
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14), 3D-2824 (1-1/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 030-8190

UNDERGROUND ART TRUCK

AD45

GENERATOR

SR4

TRUCK ENGINE

C7 C9 C-9

POWER MODULE

XQG400 XQC1200 XQC1600

INTEGRATED TOOLCARRIER

IT12

LOAD HAUL DUMP

R3000H R2900G R2900

WINCH

53

MOTOR GRADER

12M 160 14 140M 140G 160M 14L 150 140

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D4C III D3B D4B D3 D4E D4E SR D3C III

MARINE ENGINE

C7.1 3512E 3516E

HARVESTER HEAD

SAT323 SAT318 SAT318T

WATER FORDING TRACTOR

D7R II

EXCAVATOR

229 225 225B 225D

PETROLEUM PACKAGE

CX31-C9I TH31-C9I

GENERATOR SET

C32 CG137-12

HYDRAULIC CONTROL

163 143 153 141 140

ENGINE

G3412C 3512E 3516E

TRACK LOADER

933C 963 939 933 931C II 931 931B 935C 931C 963B 963C 935B 939C 935C II

SOIL COMPACTOR

825C

LANDFILL COMPACTOR

816B

GEN SET ENGINE

POWER SYS

RIPPER

963 3 951 4

INDUSTRIAL ENGINE

3512E

TRUCK

797 797B

LOGGER

227

GAS ENGINE

G3412 CG137-12

BULLDOZER

4S 825 3S 3P 4A

View More
Related parts
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
6V-3251
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert