Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt
032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt

Cat® Self Locking Hexagonal Head Bolt for transmission bevel and transfer gear securely fasten the transmission bevel and transfer gear components

Brand: Cat

Product Images
032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt
032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt
032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt
032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt
032-0676: 5/8''-11 x 3'' Hex Head Lock Bolt

Cat® Self Locking Hexagonal Head Bolt for transmission bevel and transfer gear securely fasten the transmission bevel and transfer gear components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-0676

Units of Measure

USMetric
Bolt Length (in): 3
Bolt Length (mm): 76.2
Bolt Type: Hex Head
Grip Length (in): 1.5
Grip Length (mm): 38.1
Material: STEEL,Carbon Steel,Alloy Mixed: Metal,Nylon, 6, 6/12, 6/6 Plastic
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 032-0676

TRACK-TYPE TRACTOR

D9R D9L D9N D10N D8L D10R D10T2 D10

RIPPER

10 9 8

PIPELAYER

589

MARINE TRANSMISSION

7271

WHEEL SCRAPER

639D 627B 637D

TRUCK

785 789 777 777C

TRACTOR

776

BULLDOZER

8S 8U 9C 9U 10SU 10U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced