033-6032: O-Ring
+ / - Hover over image to Zoom
Other Views

    033-6032: O-Ring

    Part Number: 033-6032
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.07
    • Dash Size (in): 23
    • Inside Diameter (in): 1.05
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -40 - 350
    wheel-type loader
    960F 962G 950F

    engine - generator set
    C9 G3516B C9 GEN SET PMG3516 G3520B

    track type tractors
    D6RIIXL D6RIILGP

    off-highway truck
    793C 793B

    7 to 9 liter
    C9

    wheel dozers
    814FII

    engine - industrial
    C-9 G3612 G3512 G3608 G3606 G3516 C9 G3508 G3616 G3606B

    telehandler
    TH514C TH336C TH337C TH407C TH406C TH414C TH417C

    motor grader
    120H 140B 12H 135H NA 120H NA 120H ES 135H

    wheeled excavator
    M322D MH M330D

    motor graders
    160M 120HNA

    excavator
    336D L 330D LN 330D L 330D 330C L 330D MH 330C 330D FM 336D2 L 336D 330C LN

    wheel tractor-scraper
    637G 627G

    earthmoving compactor
    816F II 815F II

    compactors
    815FII

    off highway trucks
    793D

    engine - truck
    C15 C9

    petroleum products
    C9 TH31-C9I TH31-E61 CX31-P600 CX31-C9I

    forest products
    TK741 521B TK722 TK721 584 TK732 584HD 522B 552 2 TK711 541 2

    wheel loaders
    IT62G 960F 962G

    wheel dozer
    814F II

    asphalt paver
    AP-800B AP-800

    integrated toolcarrier
    IT62G

    track-type tractor
    D6R II D6R XL D6R LGP D6R D6R STD

    track excavators
    336DL 330CL 336DOEM