Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals195-0452: 0.8mm Thick Engine Oil Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals195-0452: 0.8mm Thick Engine Oil Lines Gasket
195-0452: 0.8mm Thick Engine Oil Lines Gasket

Engine Oil Lines Gasket

Brand: Cat

Product Images
195-0452: 0.8mm Thick Engine Oil Lines Gasket
195-0452: 0.8mm Thick Engine Oil Lines Gasket
195-0452: 0.8mm Thick Engine Oil Lines Gasket
195-0452: 0.8mm Thick Engine Oil Lines Gasket
195-0452: 0.8mm Thick Engine Oil Lines Gasket

Engine Oil Lines Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-0452

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 2.54
Length (in): 4.5
Material: Fiber Gasket
Overall Width (mm): 48.0
Overall Length (mm): 88.0
Length (mm): 114.3
Height (in): 0.1
View More
Compatible Models for part number 195-0452

GENERATOR

XQ330 LC51XX SR4B

TRUCK ENGINE

C9 C-9

POWER MODULE

TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3250 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

14 12M 3 AWD 160 140M 14L 150 160M 3 AWD 140 12H 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 160M 2 160M 3

TRACK-TYPE TRACTOR

D6T LGP D6R III D6XE D7R LGP D6T LGPPAT D6R XL D6R II D6T XW D6T XL D6R D6T D7E D7R D6 D7 D6R STD D6T XL PAT D6T XW PAT D6 XE D6R LGP D7R XR D7E LGP

MARINE ENGINE

C9.3 C9

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 2590 2491 521B 532 522B 541 551 552 TK711

PIPELAYER

PL72

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 336E LH 336D2 LXE 336D 336E 336F 336D2 L 340D2 L 336F XE 336E LNH 336D LN 340MHPU 340F L UHD 330D FM 349 GC 336 MHPU 330C L 336D L 336D2 336F L XE 568 FM 330C FM FM568 330D L 350 OEM 336E L 336E H 340 340F 330D MH 345 340F L LRE 336F LN XE 350 330D LN 336F L 568 FM LL 336D2 GC 340D L 336 336F LNXE 336D2 XE 330C LN 336F LN 330C 330D 336D2 L XE 330C MH 345 GC

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 336FMHPU 340D2 L 336D L 350MHPU 336F 336D 336E 336E HVG 330D 330C

WHEEL TRACTOR

627G 627H 637G 637K

GENERATOR SET

C9 GEN SET C9 DE350SGC XQ330 DE400GC XQP300 XQP310 C9.3 DE400SGC D250GC D300GC

RECLAIMER MIXER

RM400

ENGINE

C9 INDUSTRIAL C9.3

TRACK LOADER

973 973C 973D 973K

PETROLEUM ENGINE

C9

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

COLD PLANER

PM312 PM313 PM310

LANDFILL COMPACTOR

816F II

FOREST PRODUCTS

OTHER

WHEEL LOADER

966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 966L 966K 966M 966K XE 972M XE 966M XE 972XE

ROAD RECLAIMER

RM400

ENGINE - MACHINE

C9 C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765

ARTICULATED TRUCK

725C 725C2 725

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M330D

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9 C9.3 C9.3B C-9

WHEEL SCRAPER

637K 637E 637G 637D 627G

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced