Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw

Inch, Coarse Thread UNC

Brand: Cat

Product Images
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw
034-3101: 5/16"-18 x 1 3/4" Countersunk Flat Head Internal Hex Screw

Inch, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 034-3101
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 034-3101

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Mixed: Metal,Alloy Zinc
Grip Length (in): 0.5
Thread Size (dia x pitch) (mm): 5/16x18
Bolt Type: Countersunk (Flat)
Thread Size (in): 0.012
Coating: Zinc
Bolt Length (in): 1.75
Thread Size (mm): 0.3125
Grip Length (mm): 12.7
Bolt Length (mm): 44.45
View More
Compatible Models for part number 034-3101

TRACK-TYPE TRACTOR

D4H

ASPHALT PAVER

AP-1000B AP-1000D BG-260D BG-260C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert