Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components053-0088: 9/16" X 3/8" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components053-0088: 9/16" X 3/8" Straight Adapter
053-0088: 9/16" X 3/8" Straight Adapter

Cat® 9/16" X 3/8" Straight Adapter with 37 Degree Flared to NPTF

Brand: Cat

Product Images
053-0088: 9/16" X 3/8" Straight Adapter
053-0088: 9/16" X 3/8" Straight Adapter
053-0088: 9/16" X 3/8" Straight Adapter
053-0088: 9/16" X 3/8" Straight Adapter
053-0088: 9/16" X 3/8" Straight Adapter

Cat® 9/16" X 3/8" Straight Adapter with 37 Degree Flared to NPTF

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 053-0088
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material: Carbon Steel
View More
Compatible Models for part number 053-0088

GENERATOR

SR500 SR4

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD30 AD45 AD40

GENERATOR SET

3412C 3412

WHEEL TRACTOR

613C II 613B 613C

TRACK LOADER

983B

LOCOMOTIVE ENGINE

PR20B

LOAD HAUL DUMP

R1600 R1700G R1300G R3000H R1600G R1600H R1300 R1700 R2900G R2900 R1300G II

WHEEL LOADER

936E 936F 980C 980F 936 966D 966E G936 980F II

TRACK-TYPE TRACTOR

D7G D8R D5B

GEN SET ENGINE

3412 3412C

PIPELAYER

583R 572G 571G

EXCAVATOR

229 345B II 345B L 225 229D 225B 225D 345B

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced