Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter
HomeHydraulicsOther Hydraulic Components068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter
Home068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter

068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter

Cat® Straight Thread O Ring to 37° Flared 90° Elbow Adapter for secondary fuel filter lines ensures smooth and precise fuel line connections

Brand: Cat

Product Images

068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter
068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter
068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter
068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter

068-4174: 1-1/16-12, 7/8-14 Threaded 90° Elbow Adapter

Cat® Straight Thread O Ring to 37° Flared 90° Elbow Adapter for secondary fuel filter lines ensures smooth and precise fuel line connections

Brand: Cat

Related parts

238-5081: 2.46 x 19.18mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 7/8-14" STOR Connector End

238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End

2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 7/8-14) (Pump Group,Brake, Line Group)

3D-2824: 2.95 x 23.47mm 90A NBR O-Ring

Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring

Cat® O-Ring Seal for 7/8-14" STOR Connector End

6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring

Cat® O-Ring Seal for 1/16-12" STOR Connector End

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced