Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components069-4080: Adapter-Elbow 90°
HomeHydraulicsOther Hydraulic Components069-4080: Adapter-Elbow 90°
069-4080: Adapter-Elbow 90°

Cat® 90° Elbow Adapter (NPTF to Hose Barb)

Brand: Cat

Product Images
069-4080: Adapter-Elbow 90°
069-4080: Adapter-Elbow 90°
069-4080: Adapter-Elbow 90°
069-4080: Adapter-Elbow 90°
069-4080: Adapter-Elbow 90°

Cat® 90° Elbow Adapter (NPTF to Hose Barb)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 069-4080

Units of Measure

USMetric
Material Description: Brass
Overall Height (in): 0.6
Overall Width (in): 1.1
Material: Alloy Brass,Alloy Steel
Overall Length (in): 1.6
Overall Width (mm): 27.9
Overall Height (mm): 15.2
Overall Length (mm): 40.6
View More
Compatible Models for part number 069-4080

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257B3 257D 257B 297D 297C 287C2 247 247B3 287C 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 259B3 289C2 299D2 XHP 289D3 255 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

WHEEL TRACTOR

611 615C II

INTEGRATED TOOLCARRIER

IT14G IT28G

TRACK LOADER

931C II 935C 935B 931 931B 931C 935C II

BACKHOE LOADER

414E 442D 430D 442E 416F2 430E 430F 420F2 428F2 424D 432F2 444F2 426 F2 422F 434E 422E 434F 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 430F2 434F2 420F

WINCH

53

BACKHOE

931 D3

WHEEL LOADER

907K 906K 906M 908K 908M 924G

COMPACT WHEEL LOADER

906H2 906H 914K 914G 907H2 908M 908H2 908 906 906M 910K 907H 907M 908H

TRACK-TYPE TRACTOR

D3 D3G D3B D4B D4G D5G

MINI HYD EXCAVATOR

308 307.5 310 308.5

RIPPER

3

SKID STEER LOADER

242B3 289D3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 228 226 272D3 XE 272D3 272D2 249D3 226D3 246B 246D 246C 236 232 250 236B3 279D3 232B 232D 272C 272D 248 246 242 262 260 248B 236B 236D 252 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 262C2

BULLDOZER

3S 3P

VIBRATORY COMPACTOR

CB-434D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced