Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals083-7784: 2mm Thick Washer Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals083-7784: 2mm Thick Washer Shim
083-7784: 2mm Thick Washer Shim

Shim

Brand: Cat

Product Images
083-7784: 2mm Thick Washer Shim
083-7784: 2mm Thick Washer Shim
083-7784: 2mm Thick Washer Shim
083-7784: 2mm Thick Washer Shim
083-7784: 2mm Thick Washer Shim

Shim

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 083-7784

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 18.2
Thickness (in): 0.079
Inside Diameter (mm): 13.5
Thickness (mm): 2.0
Outside Diameter (in): 0.717
Material: Shim Steel,Carbon Steel
Inside Diameter (in): 0.531
View More
Compatible Models for part number 083-7784

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D9 D6T XL D7R SERIES D6 D8 D7 D8T D8R D6GC D8GC D8N D6R STD D6XE D10 D11 D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6 XE D7R II D6R XL D9 GC D6R D6T D6R LGP D6R II D7R XR D6H

RIPPER

7 6 8

WATER FORDING TRACTOR

D7R II

EXCAVATOR

320-A L 320 L

BULLDOZER

8U 7SU 6A 6S 7A 7S 7U 6SU 8SU 8A

WINCH

57H 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced