Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7269: 1.8mm Thick Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7269: 1.8mm Thick Washer
085-7269: 1.8mm Thick Washer

Cat® A Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Product Images
085-7269: 1.8mm Thick Washer
085-7269: 1.8mm Thick Washer

Cat® A Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 085-7269

Units of Measure

USMetric
Outside Diameter (mm): 11.0
Notes: Dimensions and Material Descriptions provided for reference only.
Material: Rubber / Steel
Steel Thickness (mm): 1.8
Inside Diameter (mm): 5.8
Steel Thickness (in): 0.07
Inside Diameter (in): 0.23
Outside Diameter (in): 0.43
View More
Compatible Models for part number 085-7269

EXCAVATOR

312B L 320B N 320B L 312C L 312-A 311-A 320B LU 320-A L 320B 320B LL 320C 320-A N 312B 312C E200B 320-A 320 L 320C FM EL200B E120B E110B 320B FM LL 311B 311C 320B U 321B

COMPACT WHEEL LOADER

910G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced