Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7540: 2.62 x 42.52mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7540: 2.62 x 42.52mm 90A NBR O-Ring
085-7540: 2.62 x 42.52mm 90A NBR O-Ring

O-Ring

Brand: Cat

Product Images
085-7540: 2.62 x 42.52mm 90A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 085-7540

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 42.52
Inside Diameter (in): 1.674
Material: NBR - Nitrile,NBR (90),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 131
View More
Compatible Models for part number 085-7540

WHEELED EXCAVATOR

M325C MH M325B W330B

FRONT SHOVEL

5080

EXCAVATOR

375-A 320B L 312C L 345B II 345B L 345C L 350-A 385C L 318C 350-A L 365B II 325B L 325C L 330C LN 320C 330C 312C 322C E200B 365C L 375-A L 365B L M325D L MH 365C L MH 320C FM 330B L 385C L MH 330C L 350 L EL200B 365C 385B 325C 365B

MATERIAL HANDLER

M325D L MH

MOBILE HYD POWER UNIT

330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced