Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins086-0523: Bucket Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins086-0523: Bucket Linkage Pin
Compare Alternate Parts
Pin Diameter (in)
Length (in)
Diameter (in)
Description
086-0523
This part:
086-0523: Bucket Linkage Pin

2.56

16.14

2.55

Cat® Linkage Pin 2.56" dia X 16.14" long

623-9290
This part:
623-9290: Bucket to Stick Pin Joint Kit-Dowel Ring-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-2067
This part:
623-2067: Bucket to Powerlink Pin Joint Kit-Cross Bolt-4mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-9297
This part:
623-9297: Bucket to Stick Pin Joint Kit-Dowel Ring-4mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

622-1362
This part:
622-1362: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-2071
This part:
623-2071: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-2066
This part:
623-2066: Bucket to Powerlink Pin Joint Kit-Dowel Ring-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
134-7178: Bucket Linkage Pin
134-7178: Bucket Linkage Pin

14mm Outer Diameter Bucket Linkage Pin

Check Price
134-7179: 12mm Thick Retaining Ring
134-7179: 12mm Thick Retaining Ring

Cat® Retaining Ring for bucket linkage secures components in bucket linkages, preventing unintended disassembly and ensuring structural integrity

Check Price
099-0724: M14-2 x 145mm Hex Head Bolt
099-0724: M14-2 x 145mm Hex Head Bolt

Cat® Hexagonal Head Bolt for bucket control pin fastening ensures the secure attachment of bucket control pins, preventing accidental disconnection

Check Price
248-7836: 61.80mm Shaft Rubber Long Lip Type Seal
248-7836: 61.80mm Shaft Rubber Long Lip Type Seal

Cat® Rubber Long Lip Type Seal of 8mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Check Price
096-0131: 64.85mm Shaft Diameter Rubber Lip Type Seal
096-0131: 64.85mm Shaft Diameter Rubber Lip Type Seal

Cat® Lip Type Seal

Check Price
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex Nut

Track Nut

Check Price
229-1092: Sleeve Bearing
229-1092: Sleeve Bearing

Cat® 80.14mm Outside Diameter 60mm Long Sleeve Bearing for Linkage in Bucket

Check Price
367-8465: 9 x 96mm 78A HNBR O-Ring
367-8465: 9 x 96mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 3.78" ID x 4.488" OD

Check Price
229-1091: Sleeve Bearing
229-1091: Sleeve Bearing

Cat® 80.14mm Outside Diameter 80mm Long Sleeve Bearing for Stick Implements

Check Price
134-7178
134-7178: Bucket Linkage Pin
Check Price
134-7179
134-7179: 12mm Thick Retaining Ring
Check Price
099-0724
099-0724: M14-2 x 145mm Hex Head Bolt
Check Price
248-7836
248-7836: 61.80mm Shaft Rubber Long Lip Type Seal
Check Price
096-0131
096-0131: 64.85mm Shaft Diameter Rubber Lip Type Seal
Check Price
096-4876
096-4876: M14 x 2mm Hex Nut
Check Price
229-1092
229-1092: Sleeve Bearing
Check Price
367-8465
367-8465: 9 x 96mm 78A HNBR O-Ring
Check Price
229-1091
229-1091: Sleeve Bearing
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced