Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts451-2183: M16 x 2mm Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex Nut

Hex Nut

Brand: Cat

Product Images
451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex Nut

Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 451-2183

Units of Measure

USMetric
Material: STEEL,Alloy Zinc,Carbon Steel
Thickness (mm): 14.8
Thickness (in): 0.583
Thread Size (dia x pitch) (mm): M16x2
Thread: RH Coarse
Height (mm): 15.0
Nut Type: Hex
Drive (mm): 24.0
Thread Size (in - TPI) (in): M16-2
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M16
Class or Grade: Iso 898-2 Class 12
Hole Thread Pitch: 2.0
Drive (in): 0.945
View More
Compatible Models for part number 451-2183

GENERATOR SET

3512 3512B

QUICK COUPLER

QUICK COUP

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH

FOREST PRODUCTS

OTHER

HYDRAULIC SHOVEL

6015 6015B

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07 M323F M317D2 M320D2

INDUSTRIAL ENGINE

3054B C4.4 3054 3056

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

EXCAVATOR

336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 316 GC 349D L 312E 323F SA FM538 312F 320D LN 336D 312C 324D 336E 312D 324E 336F MH3295 320D3 GC 315D L 316 GX 320D2 320D3 336D2 L 314D CR 340D2 L FM548 312F GC 323F 336F XE 374F L 313D2 GC 311C 323D 390D 318B N 390F 320D L 349E L 336E LNH 315 GC MH3040 322C 390D L 336D LN 319D LN 340MHPU 3101 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 321C 345C 345D 326 GC 349 GC 336 MHPU 320E L 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN FM558 314E CR 320D FM OTHER 314C 326F 313D2 LGP 320 GX 538 349D 330F LN FM568 324D L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 330D MH 336 GC 345 328D LCR 329D LN 313 GC 314D LCR 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 318D2 L 320C FM 324E L 336F L 318F L 320 321 374F 312E L 326 345C L 324 330 GC 325 318 GC 322 323 318C 329E L 318F 319 323D SA 320D RR 345D L VG 323D3 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 385B 385C MH3022 MH3024 323 GX 318D2 345D L 336F LNXE 329F L 335F LCR 313F GC 320C 320D 320E 323 GC 323GC 314E LCR 365C L 395 323E L 312 GX 313F LGC 336F LN 329E LN 312 GC 385C L MH 321D LCR 323E SA 320E LN 330F 316E L 315F LCR M320GC 365B II 329D2 L 330D 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 365B L M325D L MH 365C 326F LN 345 GC 365B

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 329E 385C 340D2 L 336D L 330 MHPU 365C L 349E 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 330D2 349D L 330D 385C L 349D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced