Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

095-0674: M12-1.75 x 65mm Hex Socket Head Bolt

095-0674: M12-1.75 x 65mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images

095-0674: M12-1.75 x 65mm Hex Socket Head Bolt

095-0674: M12-1.75 x 65mm Hex Socket Head Bolt

Metric

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced