Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0756: SCREW MACHIN
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0756: SCREW MACHIN
095-0756: SCREW MACHIN

Brand: Cat

fallback-image
095-0756: SCREW MACHIN

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-0756

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 4.8
Bolt Length (in): 0.63
Thread Size (mm): M5
Bolt Length (mm): 16.0
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.173
Grip Length (mm): 4.4
View More
Compatible Models for part number 095-0756

TRACK-TYPE TRACTOR

D10T

FORWARDER

574 574B 554 564

GENERATOR SET

C18 C15

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

TRUCK

MT4400D AC 795F XQ 773E 795F AC 794 AC 777G 777F

EXCAVATOR

E240C E240B 211B E200B E70B 206B E110B E140 E300B 205B EL300B EL240B EL240C 307-A EL200B E120B 212B

BACKHOE LOADER

414E 430D 442E 434E 422E 450E 430E 416E 420D 432E 420E 444E 428E

WHEEL DOZER

834K 854K 844K

OFF HIGHWAY TRUCK

777G

WHEEL LOADER

993K 988K 992K 994K 994H 990K

COMPACT WHEEL LOADER

914 914K 914M 918M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced