Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings095-8024: 10mm Inner Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings095-8024: 10mm Inner Diameter Backup Ring
095-8024: 10mm Inner Diameter Backup Ring

Cat® Backup Ring for Control and Relief Valves

Brand: Cat

Product Images
095-8024: 10mm Inner Diameter Backup Ring
095-8024: 10mm Inner Diameter Backup Ring
095-8024: 10mm Inner Diameter Backup Ring
095-8024: 10mm Inner Diameter Backup Ring
095-8024: 10mm Inner Diameter Backup Ring

Cat® Backup Ring for Control and Relief Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-8024

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 1.2
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 10.0
Inside Diameter (in): 0.39
Cross Section Height (in): 0.06
View More
Compatible Models for part number 095-8024

MINI HYD EXCAVATOR

307-A 307C 307B

GENERATOR SET

3508

FORESTRY PRODUCTS

FM528

WHEELED EXCAVATOR

M315 M315GC MH3040

HEX BASED SPL SOLUTION

330F OEM 320E

INDUSTRIAL ENGINE

C4.4

LOG LOADR FORST MACH

558

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 336E LN 311D LRR 318E L 340 312D L 313 GX 316F L 340F 349 316 GC 336 GC 345 313 GC 314D LCR 317-A 312E 323F SA 312F 340F L LRE 312B 312C 336E 312D 324E 336F E70B 320E LRR 352 320D3 GC 350 315D L 316 GX 325F LCR 323F LN 319D 318D2 L 314D CR EL180 324E L 335F 336F L 323F 568 FM LL E110B 311B 313D2 GC 311C 318F L 320 321 318B N 312E L 312-A 326 330 GC 325 318 GC 323 329E L 315 GC 318F 319 318B MH3040 330 319D LN 313F L 340MHPU 335 336 333 340F L UHD 311F LRR 324E LN 330F L 317-A N 329E EL240B EL240C EL200B 314F CR E240 EL240 312B L 317B LN 320E L 548 307 318D2 311-A 317 N 329F L 335F LCR 315-A E240C 320E E240B 316F 323GC E200B 314E LCR 315B L 319D L 323E L 312 GX 317 315-A L 315 558 313 336F LN 315B 329E LN 312 GC 315C 326F L 323E SA 320E LN 323F OEM 318D L 320F L E180 312D2 L 330F 312C L 316E L 568 FM 313D2-GC 315F LCR 313D2 323E LN M320GC 314E CR 315B FM L 314C 326F 313D2 LGP 317B L 320 GX 323F L 538 317 GC 307-A 330F LN 313F E120B 330GC 336E L 320 GC 313B 326F LN 313D 320E RR 325F 345 GC 352 UHD

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3050

MOBILE HYD POWER UNIT

336FMHPU 329E 336E HVG 330F 330FMHPU 336F 336E C7.1 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced