Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-1043: Track Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-1043: Track Bolt
096-1043: Track Bolt

Cat® Track Bolt, M16 Thread Size, 1.5mm Thread Pitch, 55mm long

Brand: Cat

Product Images
096-1043: Track Bolt
096-1043: Track Bolt
096-1043: Track Bolt
096-1043: Track Bolt
096-1043: Track Bolt

Cat® Track Bolt, M16 Thread Size, 1.5mm Thread Pitch, 55mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-1043

Units of Measure

USMetric
Bolt Length (in): 2.165
Bolt Length (mm): 55.0
Bolt Type: Track Bolt
Grip Length (in): 0.984
Grip Length (mm): 25.0
Hand of Thread: RH
Bolt Size (in): 0.6299
Material: Carbon Steel,Boron Steel
Thread Size (in): 0
Coating: Oil With Corrosion Inhibitor
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M16
Locking Feature: None
Thread Size (dia x pitch) (mm): M16x1.5
Bolt Size (mm): M16
View More
Compatible Models for part number 096-1043

EXCAVATOR

311D LRR 312B L 312D L 312C L 311-A 314D LCR 314D CR E110B 313B 314C 312B 311B 312C E140 311C 312D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced