Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps096-1366: CLAMP HOSE
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps096-1366: CLAMP HOSE
096-1366: CLAMP HOSE

Standard Clamp

Brand: Cat

Product Images
096-1366: CLAMP HOSE
096-1366: CLAMP HOSE
096-1366: CLAMP HOSE
096-1366: CLAMP HOSE
096-1366: CLAMP HOSE

Standard Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-1366

Units of Measure

USMetric
Clamp Width (in): 0.35
Thumb Screw Adjustment: No
Material: 1E1541A,Carbon Steel,Alloy Zinc,Stainless Steel
Maximum Effective Diameter (mm): 16.0
Minimum Effective Diameter (in): 0.31
Clamp Width (mm): 9.0
Minimum Effective Diameter (mm): 8.0
Marine Usage: No
Maximum Effective Diameter (in): 0.63
Inner Liner: No
View More
Compatible Models for part number 096-1366

GENERATOR SET

C4.4

MINI HYD EXCAVATOR

301.8 301.9 307 307D 307B 301.6 303.5E 301.5 303.5D 307E 303ECR 303E CR 302CR 303.5E2 CR 303.5E2 306E 307E2 305.5E2 305.5E 308E 308D 304E2 CR 305.5 GC 301.7CR 304E 306E2 308E2 304D CR

TRACK FELLER BUNCHER

1190T 1290T 1390 1190

FRONT SHOVEL

5080

SITE PREP TRACTOR

2864C 586C

EXCAVATOR

311-A 320N 320-A L 320-A S E240C E110 E240B 320-A N E200B E70B 375-A L EL180 E110B E140 E300B 375-A E180 312-A 350-A 350-A L EL300B E450 320-A 320 L EL240B EL240C 350 L EL200B E120 E120B E240 313B EL240

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced