Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts096-4876: M14 x 2mm Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex Nut

Track Nut

Brand: Cat

Product Images
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex Nut

Track Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-4876

Units of Measure

USMetric
Thickness (mm): 12.8
Thickness (in): 0.504
Height (mm): 13.0
Thread: Coarse Thread UNC
Drive (mm): 21.0
Thread Size (dia x pitch) (mm): M14x2
Hex Size (mm): 21.0
Hex Size (in): 0.83
Nut Type: Hex
Material: Steel,Alloy Zinc,Carbon Steel
Material Description: ISO 898-2 Class 12 Hardness
Coating: Zinc Flake
Weight (kg): 0.027
Weight (lb): 0.06
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 12
Thread Size (mm): M14
Drive (in): 0.827
View More
Compatible Models for part number 096-4876

UNDERGROUND ART TRUCK

AD30

BUCKET

BUCKET

QUICK COUPLER

QUICK COUP PIN GRAB

MATERIAL HANDLER

MH3037 MH3049 MH3295 MH3059

GRAPPLE-ORANGE PEEL

GSH9B GSH9

BACKHOE

BH130

TRACK-TYPE TRACTOR

D6XE D6R II D6T D6 D5 D8 D7 D6 XE

MINI HYD EXCAVATOR

303.5E 308E SR 307E2 305.5E2 306E2 304E2 307B 307E 308E2SR 308E2CR 305E2 308.5 305.5E 308E 308C 304E2 CR 305.5 GC 304 308 307.5 309 306 307 307-A 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 305E 304E 310 308E2 SR 303.5E2 308E2 CR 305 CR 308E2

ASPHALT PAVER

AP-655D AP-555E AP-300D AP300F AP-600D AP-255E AP300

SHEAR-DEMOLITION/SCRAP

S130

CONTRACTOR GRAPPLE

G113

EXCAVATOR

311D LRR 320MHPU 316F L 330 L 345B II 336E LH 349F LXE 316 GC 320-A L 325-A FM L 325B L 336D2 LXE 312E 312F 320-A S 320-A N 312B 312C 324D 312D 315D L 316 GX 325-A 320D2 314D CR 312F GC 336F XE 374F L 311B 313D2 GC 311C E300B 318B N 322N 390F 320D L 325 LN 322-A LN 312-A 336E LNH 315 GC 325C L 322B 322C 324E LN EL240B EL240C 352F XE VG 330B L 321C 312B L 320E L 307 320D2 GC 311-A 325D L 330-A L E240C E240B 326D2 330 LN 315 323D2 L 313 325 L 315B 330C L 326F L 318D L 312D2 L 336F L XE 312C L 313D2-GC 313D2 314E CR 320B LL 314C 326F 313D2 LGP 325B 307-A 324D L 313F 322-A L E120B 322-A N 313B 325C 325D 336E H 313D 312D2 312D2 GC 318E L 352F 312D L 313 GX 322B L 330-A L 325-A LN 313 GC 314D LCR 329D L 336F LN XE E70B 320E LRR 318D2 L 324E L E110B E140 318F L 320 374F 312E L 325-A L 329E L 322 LN 318B 320-A 323D L 313F L 322 L 311F LRR 329D 330F L 329E 326D2 L EL200B 314F CR 385B 330-A 318D2 320N 336F LNXE 329F L 336D2 XE 313F GC 320B 320C 320D 320E 323 GC E200B 314E LCR 315B L 313F LGC 321D LCR 320B FM LL 330-A LN 320B N 330F 320B L 316E L 315F LCR 329D2 L EL300B 322C FM 330C 320D2 L 390F L M312 329D2 M315 323F L M318 320 L 336D2 L XE 365B L 326F LN 365B M320

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

390F

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

3508 C27 C32 D1500 C175-16 3516 3512 3512C 3512B 3516C G3512H 3516B 3516E

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 844 834G 834H 834K 854 824K 824 854K 844K

LANDFILL COMPACTOR

836 826 836H 836G 836K 826K

COMPACT WHEEL LOADER

901C 902C 902C2 903C2 903C 901C2

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

988 XE 988 990 993 992 988K XE 988G 988H 988K 990K 993K 992K 990 II

ROAD RECLAIMER

RM500B RM500

WIDE BODY TRUCK

707

GRAPPLE-CONTRACTOR

G112B

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M313-07 M314 M315 M315GC M314-07

THUMB

HYDRAULIC

ASPHALT SCREED

AS4251C AS4251

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced