Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings096-5965: 21.925mm Outer Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings096-5965: 21.925mm Outer Diameter Backup Ring
096-5965: 21.925mm Outer Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
096-5965: 21.925mm Outer Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-5965

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.11
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2.7
Cross Section Height (mm): 1.9
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 18.1
Inside Diameter (in): 0.71
Cross Section Height (in): 0.08
View More
Compatible Models for part number 096-5965

MINI HYD EXCAVATOR

307-A

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

5080

EXCAVATOR

330-A 307 330 L 311-A 317 N 320N 330-A L 325-A LN 320-A L 325-A FM L 317-A 315-A 320-A S 330-A L E240C E240B 320-A N E200B EL300 E70B 375-A L 330 LN 325-A 315-A L 325 L E300 E110B E140 E300B 375-A 322N 330-A LN 325 LN 322-A LN 312-A 350-A 325-A L 350-A L 322 LN EL300B E450 320-A 322-A 320 L 322 L 317-A N EL240B EL240C 307-A 350 L EL200B 322-A L E120B E240 322-A N EL240

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced