0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt
Home0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt

0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt

Product Images

0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt
0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt
0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt
0L-2315: 1/2''-20 x 3 1/2'' Hex Head Bolt

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced