Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors0R-3586: Nozzle As-Fuel Valve
HomeEngineFuel SystemFuel Injectors0R-3586: Nozzle As-Fuel Valve
0R-3586: Nozzle As-Fuel Valve

Fuel Injection Nozzle

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-3586: Nozzle As-Fuel Valve
0R-3586: Nozzle As-Fuel Valve

Fuel Injection Nozzle

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-3586

Units of Measure

USMetric
Width (mm): 38.1
Height (mm): 38.1
Length (in): 8.7
Material: Fuel Fluid
Length (mm): 221.0
Height (in): 1.5
View More
Compatible Models for part number 0R-3586

TRUCK ENGINE

3406C 3406B

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
0R-3586
This part:
0R-3586: Nozzle As-Fuel Valve

8.7

1.5

Fuel Injection Nozzle

7W-7040
This part:
7W-7040: Nozzle As-Fuel Valve

8.7

1.5

Fuel Injection Nozzle

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced