Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring

Cat® O-Ring Seal for hydraulic control valve prevents hydraulic fluid leakage, ensuring efficient and precise control of fluid flow

Brand: Cat

Product Images
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring

Cat® O-Ring Seal for hydraulic control valve prevents hydraulic fluid leakage, ensuring efficient and precise control of fluid flow

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
270-1533: O-Ring Seal Kit (70A Silicone)
270-1533: O-Ring Seal Kit (70A Silicone)

O-Ring Seal Kit: Low Pressure, High Temperaure Applications, 32 Sizes, 149 Seals, Silicone, 70 Duro

Check Price
270-1533
270-1533: O-Ring Seal Kit (70A Silicone)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert