Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors0R-8338: Reman 11mm Plunger Fuel Injector
HomeEngineFuel SystemFuel Injectors0R-8338: Reman 11mm Plunger Fuel Injector
0R-8338: Reman 11mm Plunger Fuel Injector

Cat® Reman Electronic Power Generation Uprate Timing Retard Scroll Injector for Engines Fuel Injection Pumps

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-8338: Reman 11mm Plunger Fuel Injector
0R-8338: Reman 11mm Plunger Fuel Injector

Cat® Reman Electronic Power Generation Uprate Timing Retard Scroll Injector for Engines Fuel Injection Pumps

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-8338

Units of Measure

USMetric
Width (mm): 121.9
Height (mm): 121.9
Length (in): 12.3
Material: Grease (Lanolin, Silicone) Fluid
Height (in): 4.8
Length (mm): 312.4
View More
Compatible Models for part number 0R-8338

GEN SET ENGINE

3512 3516 3508

GENERATOR SET

3508 3516 3512

MARINE ENGINE

3516

POWER MODULE

PM3508 PM3516 PM3512

VEHICULAR ENGINE

3512

PETROLEUM ENGINE

3512

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced