Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1597: 1/4''-28 x 1'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1597: 1/4''-28 x 1'' Hex Head Bolt
0S-1597: 1/4''-28 x 1'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
0S-1597: 1/4''-28 x 1'' Hex Head Bolt
0S-1597: 1/4''-28 x 1'' Hex Head Bolt
0S-1597: 1/4''-28 x 1'' Hex Head Bolt
0S-1597: 1/4''-28 x 1'' Hex Head Bolt
0S-1597: 1/4''-28 x 1'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0S-1597

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.25
Grip Length (mm): 6.35
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.01
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x28
View More
Compatible Models for part number 0S-1597

GENERATOR

SR4B SR4BHV WEG SR500 XQP500 SR4 SR5

TRUCK ENGINE

1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3126B 3126E 3306 3116 3126 C7 C9 3176 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 1693 3408 3208 3176B

INTEGRATED TOOLCARRIER

IT38G IT38F IT62G IT62H IT28G IT28F IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 632 623K LRC 627K LRC 623K 621K 627K

WHEEL HARVESTER

550

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

TRACK SKIDDER

527 517 D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 515 545 530B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 325B L 324D 375-A L 336D2 L 374F L 322C 385C FS 345B 345C 345D 349F L 385C L 325D L 374D L 336F L XE 330C FM 349D 336E L 325C 349E 325D 336E H 349F 340F 345B L 330-A L 329D LN 336F LN XE M325D MH 385B 385C 345D L 320B 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 325D FM LL 390D 390F 336E LNH 350-A 336D LN 349E L VG 349 GC 325D FM 325B LN 349D2 330C L 336D2 568 FM 352 UHD 340 349 345 324D FM 349D2 L 352 350 355 336 329D 330-A 330C LN 395 325D MH 365B II 324D LN 374 330C MH 345C MH 345 GC 336D 336E 336F 322B LN 326D L 336F XE 349E L 325C L 3101 352F XE VG 330B LN 330D FM 336 MHPU 352F-VG M325C 365C L MH 336D L 350-A L FM568 324D L 352F 322B L 324D FM LL 336F L 374F 345C L 336D2 GC 336F LNXE 336F LN 320B S 320B N 320B L 330B 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 336D2 LXE MH3295 340D2 L 390D L 340MHPU 325C FM 340F L UHD 330B L 330D L 350 OEM 330D MH 328D LCR 329D L 340F L LRE 330D LN 568 FM LL 345D L VG 340D L 336D2 XE 385C L MH 375-A 322C FM M318 M320

SHOVEL

6040

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 615C II 631D 631E 631G 621K OEM 613C II 611 657E 657B 633D 657G 639D 615C 637G 637D 613C 637E

ROTARY MIXER

RM500B

COMBINE HARVESTER

460

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

163 153 48

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973C 973D 973K 977H 953C 973 963B 963C

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

815B 815F 825H 825G 825C 815F II 825G II

PETROLEUM ENGINE

3508C 3508B C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

438B 416 426 428 436B 438 436 446 416B 426B 446B 428B

WHEEL DOZER

854G 854K 834G 834H 834K 814F 844H 844K 834 844 854 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816 826C 826G 826H 826K 836H 836G 836K 816B 816F

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 986K 980XE 988B 988G 988H 988F 988K 966D 966F 966E 966H 966G 966L 966K 966M 928G 966 972 966 GC 988F II 972 XE 986 980 982 950G II 988 994 990 993 992 980G II 988K XE 982 XE 980 XE 980K HLG 990K 990H 972M XE 938G II 993K 992D 992G 992K 972XE 994F 994D 970F 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950H 962G II 938G 938F 990 II 966XE 980GC 980F II 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 574 584HD

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D35HP D30C D35C D250E D250D D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D25C D350E D350C D350E II D300E 730 EJECTOR 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W330B W345C MH M330D M325C MH W345B II M325B

ENGINE - INDUSTRIAL

CG170-16 C15 LD700E 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3126 3126B 3116 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B D320A 3304B 3412E 3412C C32 C27 C18 3456 C9.3 3176C 3176B C175-16 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D343 D398B 3408E 3408B 3408C 3512B 3512C C9.3B D333C 3196 CG137-08 D353C D353E D353D C-9 C11 C13 C15 D330C D379B

WHEEL SCRAPER

627G 627F 627E 657G 657E 657B 637E 637G 637D 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

LOGGER

322C

TRACTOR

768B 772B 776D 776C

GAS ENGINE

G379A G3304 G3306 G3512H G3512E G3512B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G398 G343 G379 G3306B G3304B G3520B CG137-08 CG137-12 G3508B G353D G3512 G3516 G3508

BULLDOZER

8SU 10SU 6SU 10U 977A 9SU 7SU 7S LGP 8S 8U 9C 9U 9S 5A 5S 6A 6S 7A 7S 7U 8A

PUMPER

SPP101 SBF214 CPT372 SPF743

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3456 PM3412 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512 XQG135

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3050 MH3295 M325D L MH M325D MH

WINCH

57 56 55 59 58 57H 56H 59N 59L 58L

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 24 16 14 18 120M 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 150 14M 140 16GC 14H 12H 12G 12M 12K 14M3 160H NA 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D8 GC D6R II D4H D5B D5M D5N D5E D6E SR D6D D6R D6T D6M D6N D6E D6H D7E D6G SR D4E SR D7R XR D6T LGP D6GC D6R XL D6T XW D6T XL D8GC D7R D7G D7H D8T D8R D8L D8N D8H D9T D9R D9L D9N D6T XW PAT D6G2 XL D6R LGP D7E LGP D6R III D6H II D6XE D9 GC D4H III 30/30 D7R SERIES D9 D6 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D7G2 D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B BG-260D BG-260C AP-755 BG-2455D BG-2455C AP-1000B AP-1000D BG-2255C AP-1050B AP-655C AP-1055B AP-1055D BG-245C

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C

MARINE ENGINE

3196 3126 3116 3176C 3176B C32 MARINE 3304 3306 C9 C7 3516 3512 3508 C-12 C18 C12 D379A D379B C15 D330C D397D 3408B 3408C D375D 3406B 3406C 3406E C140 D398A D398B 3516B 3516C 3512C D337F 3512B D333C 3126B 3208 C30 C32 C9.3 3412 3408 D399 D342C 3508C 3508B D364 D342 D343 D334 D337 D315 C175-16 D326F 3306B 3412C 3412E 3412D 3304B

PIPELAYER

587T 587R 578 561N 561M PL83 PL87 PL72 583T 583R 572R II 572R 572G 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5110B 5130B

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CS-323C CS-433C CP-663E CS-583E CS-583C CS-583D CS-563C CS-563D CS-563E CS-573 CS-583 CS-663E CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CS-533D CP-563E CP-563D CP-563C CB-634C CB-634D CP-563 CP-573E CP-533 CS-573C CS-573D CS-573E CS-683E

PETROLEUM PACKAGE

TH48-E70 CX35-P800 3508 CX31-C15I TH31-C9P TH31-C9T CX31-C13I C18 CX31-C18I TH35-C13T CX35-C18I

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 349D L 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330D 330C

POWER PACKAGE

C7 C32

GENERATOR SET

DE1400 DE500 G3516 G3512 G3508 3508 3412C D1500 3304B G3306 C13GENSET DG500 3516 3512 3512B GENS C18 GEN SE D1250 D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B C9 DE1250S 3516B GEN C18 I6 3306B G3512E G3512H 3516C GEN SET G3512K G3406 DE630 C18 GENSET G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C13 C32 GENSET C15 I6 CG137-08 3456 DG450 DE1500 C18 GEN SET DE1000S C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-300 RM-500 RM-250C

ENGINE

C175-16 G3412 3512E 3512C G3516C G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3126E 3516PETROLEUM C15 C18 3508PETROL C13B C32B C32B INDUSTRIAL G3520H G3412C 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM620 PM622 PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PM-102 PM-565

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RR-250B RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C C9 3116 C27 3304 3408 3208

CHALLENGER

55 75D 75C 75E 35 95E 45 MTC735 MTC745 MTC755 MTC765 65C 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3208 3412C D399 3616 3126B DE800S 3406 3408 D398B DE1100 3304B 3306B POWER SYS G3516C G3516B G3508 G3516 G3512 3508B 3306 3304 D379B C-12 3508 3512 3516

TRANSMISSION

TR35 TR53

COMBINE

470 465 460

RIPPER

977 951 955 10 7 6 5 4 9 8

ROTARY/TRACK DRILLS

MD5075 MD6290 MD5125 MD5075C

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 770G 795F XQ 793D 793F 772G 773E 773D 773G 797F 773F 773B 769 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789D 769B 770G OEM 769D 769C 785G 773G OEM 785C 785D 795F AC

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced