Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt
0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt
0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt
0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt
0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt
0S-1605: 3/8''-24 x 3 1/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0S-1605

Units of Measure

USMetric
Bolt Length (in): 3.25
Bolt Length (mm): 82.55
Bolt Type: Hex Head
Grip Length (in): 2.25
Grip Length (mm): 57.15
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x24
View More
Compatible Models for part number 0S-1605

HYDRAULIC CONTROL

41

LOCOMOTIVE ENGINE

PR20B

LOAD HAUL DUMP

R1700 II

BACKHOE LOADER

416 438 436 426 428

COLD PLANER

PR-75

MOTOR GRADER

120G

TELEHANDLER

RT60 RT50SA RT50 RTC60

ASPHALT PAVER

BG-230D AP-1200 AP-800 AP-800D AP-800C AP-800B BG-230

MARINE ENGINE

D342C D342

PIPELAYER

561B

PNEUMATIC COMPACTOR

PS-180 PS-110 PS-130

INDUSTRIAL ENGINE

D342 D342C

WINDROW ELEVATOR

WE-851B WE-601B

GAS ENGINE

G342C

EXCAVATOR

245 214 212 213

VIBRATORY COMPACTOR

CP-433B CS-431B CS-433B CP-323 CS-323

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced