Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1973: 7/8''-9 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1973: 7/8''-9 x 2'' Hex Head Bolt
0S-1973: 7/8''-9 x 2'' Hex Head Bolt

Cat® Hex Head Bolt for wheel and brake attachments ensuring secure and reliable fastening in machinery systems

Brand: Cat

Product Images
0S-1973: 7/8''-9 x 2'' Hex Head Bolt
0S-1973: 7/8''-9 x 2'' Hex Head Bolt
0S-1973: 7/8''-9 x 2'' Hex Head Bolt
0S-1973: 7/8''-9 x 2'' Hex Head Bolt
0S-1973: 7/8''-9 x 2'' Hex Head Bolt

Cat® Hex Head Bolt for wheel and brake attachments ensuring secure and reliable fastening in machinery systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0S-1973

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.375
Grip Length (mm): 9.53
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 7/8
Thread Size (in): 0.034
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.875
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/8x9
Hardened Notes: High strength bolt
View More
Compatible Models for part number 0S-1973

GENERATOR

SR4

OFF HIGHWAY TRUCK

772 770

WINCH

59N 59L 58L 53 55 59

MOTOR GRADER

12H 12G 120H 120G 160H 135H 160H NA 160H ES 12H NA 163H 135H NA 12H ES 120H ES 163H NA 140H 140G 120H NA 16G 140H NA 140H ES 143H

BACKHOE

931 D3

TRACK SKIDDER

D4HTSK II D4HTSK III

TRACK-TYPE TRACTOR

D7G D3 D8K D8H D9E D3C II D9H D4H III D4H XL D3B D3C D4C II D4B D10N D4H D4C D5B D5C D6D

PIPELAYER

583K 583H 571G 561D 561C

TOOL BAR

6

EXCAVATOR

215B 215

RIPPER SCARIFIER

16G

HYDRAULIC CONTROL

192 182 165 163 143 183B 153 141 140

TRACK LOADER

933C 931C II 935C 983 935B 977H 939 933 931 931B 983B 931C 955K 955L 939C 935C II

PETROLEUM ENGINE

C15 C18

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

834

GEN SET ENGINE

3412 3408B 3408C 3412C 3408

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

ARTICULATED TRUCK

D550B D44B

RIPPER

8D 3 6 5 4 977 951 955 10

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 C18 3406E 3406C 3406 C-15 C-16 3456 C15

CABLE CONTROL

30

TRUCK

772G OEM 770G 772G 69D 772 770 770G OEM 769D 769C

QUARRY TRUCK

771D 771C 772G 770G

TRACTOR

768C

GAS ENGINE

G3408B G3408

BULLDOZER

4P 5A D5C PATLGP 5S 10SU 6A 6S 10U 977A 8C 8A 8S 8U 8R 9A 9C 9U 9S 9R 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced