Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-8249: 7/8" ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-8249: 7/8" ID Steel Flat Washer
5P-8249: 7/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
5P-8249: 7/8" ID Steel Flat Washer
5P-8249: 7/8" ID Steel Flat Washer
5P-8249: 7/8" ID Steel Flat Washer
5P-8249: 7/8" ID Steel Flat Washer
5P-8249: 7/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8249

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 7/8
Fits Bolt Sizes (mm): M22
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.634
Outer Diameter (mm): 41.5
Thickness (in): 0.157
Thickness (mm): 4.0
Inside Diameter (ID) - 1 (in): 0.94
Inside Diameter (mm): 24.0
Outside Diameter (OD) - 2 (in): 1.62
Thickness - 3 (in): 0.16
Hardened: Yes
Inside Diameter (in): 0.945
Outside Diameter (in): 1.634
Outside Diameter (mm): 41.5
Finish: Phosphate and Oil Coated
View More
Compatible Models for part number 5P-8249

GENERATOR

SR4B SR4BHV WEG SR4 SR5

WHEEL TRACTOR-SCRAPER

657 651

BUCKET

BUCKET

WHEEL SKIDDER

518C 535C 535B 545C 525C 525B 545 508

ROTARY DRILL

MD6540C MD6380

ASPHALT FINISHER

MF41WD

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215B 215C 215D 325C 231D 235B 235C 235D 320E L 335 320MHPU 335F 225B 225D 229D 320E LRR 245D 245B 229 225 328D LCR 235 215 335F LCR 245

PUMP POWER END

WSP063

MULTI TERRAIN LOADER

287B 257B

WHEEL TRACTOR

641B 623B 623G 623E 623F 621B 621E 621F 621G 621S 627B 627G 627E 627F 633E II 651B 651E 615C II 631D 631E 631G 615 621 651 657E 657B 633D 657G 639D 615C 637G 637D 637E

HYDRAULIC CONTROL

163 143 153 141 140

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 935C 939C 973C 951C 951B 977L 931B 931C 955L 983B 963 973 939 933 943 941 953 963B 963C 941B 931C II 935C II

SOIL COMPACTOR

815 815K 815B 815F 825H 825G 825C 815F II 825G II

PETROLEUM ENGINE

3508C 3508B 3516 3512 C15 C18 2016 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

BACKHOE LOADER

416 426 428 438 436 446

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814K 814F 844H 844K 834 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 816F II 816 826C 826H 826K 816K 816B 816F

PETROLEUM GEN SET

C27 C32 3512B 3512C

WHEEL LOADER

960F 962K 962M 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 814K 966 972 966 GC 995 994 990 920 936 950 980K HLG 950B/950E 990K 990H 972M XE 992D 992C 992G 992K 972XE 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 950B 950E 950F 950K 950M 930R 930T 936E 936F 990 II 966XE 980F II 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980K 980M 950F II

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D35HP D30C D30D D35C D250D D250B D550B D400E D400D D44B D20D D25D D25C D350E D350D D350C D300E D300D D300B D400 D40D

WHEELED EXCAVATOR

M322

ENGINE - INDUSTRIAL

CG170-16 LD700E 3512B 3406B 3516B 3561B

INDUSTRIAL ENGINE

3512 3516 C-12 C-15 C-10 C-16 3508 G3520H C18 3456 3176C 3176B 3412 3406 3508B 3516B 3516C 3406E 3406C D348 3408B 3512E 3512B 3512C 3196 D353C D353E D353D C15

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

641B 621E 621B 623G 623F 623B 623E 651B 631G 631D 631E 633E 633D 657B 637E 637G 637D 639D 615C 615 641 657

SPRAY AR

CAT WDS

LOGGER

227

GAS ENGINE

G3512H G3512E G3512B G3512J G3616 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3520B G3520J G3508J G3508B G353D G3512 G3516 G3508

TRACTOR

784C 784B 768C 772B 776 776D 776C 776B

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 5A PAT 4A

BLADE

836G 834G SNOW WING BLADE

FELLER BUNCHER

FB518

PUMPER

SPS343 HT400 SPF343 SPF743 SPF343C SPT343

UNDERGROUND ART TRUCK

AE40 AD40

POWER MODULE

XQC1200 3516B 3516C XQC1600 PMG3516 XQ2280 PP3516 PM3508 PM3516 PM3512

LOAD HAUL DUMP

R1600G R1600H R1700 II R1600 R2900 R1700G R3000H R2900G R1700 R1700 XE

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793

PUMP

WS063

WINCH

53 57 56 55 59 58 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160G 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 120M 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 160H ES 16H 16G 14M 14H 14G 12H 12G 14M3 160H NA

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D6R II D3B D3C D4H D4C D5R2 D4E D5B D5C D5H D5E D6E SR D6C D6D D6R D6T D6M D6N D6E D6G D6H D7E D6G SR D4E SR D7R XR D6T LGP D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D9T D9R D9L D9N D9H D6G2 XL D7E LGP D6D SR D6R III D6H II D6XE D9 GC D7R SERIES D6F SR D9 D6 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D5H XL D7G2 D10T2 D8R II D4C II D7R II

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 3516B 3516C 3516E 3512C 3512E 3512B 3508C 3508B D348

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587T 587R 578 561N 561M 561H 561D PL83 PL87 583T 583R 583K 572R II 572R 572G 571G 589 594H

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

TH48-E70 3508

RIPPER SCARIFIER

16G

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3412C 3516 3512 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B 3516B GEN 3306B G3512E G3512H 3516C GEN SET G3512K G3412 C18 CG137-08 SR5 G3412C G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3516C 3516B 3516E

MARINE TRANSMISSION

7211 7221 7271

ENGINE

3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM 3508PETROL G3520 G3520J G3520H 3512PETROL

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

WIDE BODY TRUCK

707

ROAD RECLAIMER

RR-250B RR-250

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B G3520B 3512B 3456 3412 3412C D399 3616 3406 3408 POWER SYS G3520 G3516C G3516B G3508 G3516 G3512 3508B 3508 3512 3516

CHALLENGER

65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D

ENGINE - MACHINE

3516C C4.4 3408

RIPPER

D5 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8

SKID STEER LOADER

252B 232B 262B 268B 242B

OFF-HIGHWAY TRUCK

D10R

THUMB

HYDRAULIC

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 773F 797B 773B 772 770 777 775G LRC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced