Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0319: 7/16''-14 x 2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Bolt Size (in)
Description
0T-0319
This part:
0T-0319: 7/16''-14 x 2'' Hex Head Bolt

2

0.875

7/16

Hex Head Bolt

3E-6640
This part:
3E-6640: Fastener Hardware Kit

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
2S-0932: 7/16" ID Steel Flat Washer
2S-0932: 7/16" ID Steel Flat Washer

FLAT WASHER

Check Price
3S-1546: 7/16''-14 Hex Nut
3S-1546: 7/16''-14 Hex Nut

Cat® 0.4375" Steel Hexagonal Full Nut

Check Price
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

Check Price
5P-8244: 7/16" ID Steel Flat Washer
5P-8244: 7/16" ID Steel Flat Washer

Cat® Hydraulic Lines Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

Check Price
2S-0932
2S-0932: 7/16" ID Steel Flat Washer
Check Price
3S-1546
3S-1546: 7/16''-14 Hex Nut
Check Price
178-2210
178-2210: Fastener Kit - Inch Coarse
Check Price
5P-8244
5P-8244: 7/16" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced