Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0513: 3/8''-24 x 4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0513: 3/8''-24 x 4'' Hex Head Bolt
0T-0513: 3/8''-24 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
0T-0513: 3/8''-24 x 4'' Hex Head Bolt
0T-0513: 3/8''-24 x 4'' Hex Head Bolt
0T-0513: 3/8''-24 x 4'' Hex Head Bolt
0T-0513: 3/8''-24 x 4'' Hex Head Bolt
0T-0513: 3/8''-24 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0T-0513

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Grip Length (in): 3.0
Grip Length (mm): 76.2
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x24
View More
Compatible Models for part number 0T-0513

WHEEL TRACTOR

651 641 657 666

ARTICULATED TRUCK

D35C D35HP

WHEEL SCRAPER

657 666 666B

MOTOR GRADER

12G 140 130G 120G 120 160G 140G 12E 14G

WHEEL LOADER

930

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced