Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits100-4083: SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
100-4083: SEAL KIT
100-4083: SEAL KIT

Cat® Seal Kit (Solenoid Valve)

Brand: Cat

Product Images
100-4083: SEAL KIT
100-4083: SEAL KIT
100-4083: SEAL KIT
100-4083: SEAL KIT
100-4083: SEAL KIT

Cat® Seal Kit (Solenoid Valve)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 100-4083
Material: Teflon Plastic
View More
Compatible Models for part number 100-4083

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AD30 AE40 II AD45 AD40

POWER MODULE

TR43-C18L TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT28G

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

LOAD HAUL DUMP

R1300G R3000H R1700 II R1600G R1600H R2900G R1300G II R1600 R1700G R1300 R2900

OFF HIGHWAY TRUCK

793D 789D 773 785D

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 24M

TRACK-TYPE TRACTOR

D11 DEUCE 30/30 D10R D11N D11R D11T

PETROLEUM PACKAGE

TH48-E70

WHEEL TRACTOR

633E II 623G 623E 623F 651E 657E 621E 621F 657G 621G 621S 627G 627H 627E 627F 631E 631G 637G 637E 637K

PETROLEUM ENGINE

3512C

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825G 815F

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

844 854 824G 854G 814F 854K 844H 844K

LANDFILL COMPACTOR

826G 816F

WHEEL LOADER

966F II 960F 988F II 950F 995 990K 994 990H 990 993 992 993K 980G II 936F 988F 992D 980F 980G 992G 992K 966F 990 II 994F 994D 970F 994K 994H 980F II 950F II

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

D400E D250E D35HP D250E II D300E D350E II D400 740 D400E II 735 OEM 735

INDUSTRIAL ENGINE

C9.3B

WHEEL SCRAPER

651E 623F 623E 637E 637G 631G 627G 627F 627E 621E 657G 621G 621F 657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

785 789 793 797 775E 775D 770G 793D 793B 793C 789C 789D 777C 777B 789B 777D 772G 69D 773E 772 773D 770 777 769D 769C 785C 785D 797B 773B 785B

SPRAY AR

CAT WDS

POWERTRAIN

TR43M44-C13B

TRACTOR

776D 776C 776B 772B 784C 784B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert