Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws100-4982: M16-2 x 45mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
100-4982: M16-2 x 45mm Hex Head Bolt
100-4982: M16-2 x 45mm Hex Head Bolt

Cat® M16 Steel Hexagonal Head Bolt with Locking Patch

Brand: Cat

Product Images
100-4982: M16-2 x 45mm Hex Head Bolt
100-4982: M16-2 x 45mm Hex Head Bolt
100-4982: M16-2 x 45mm Hex Head Bolt
100-4982: M16-2 x 45mm Hex Head Bolt
100-4982: M16-2 x 45mm Hex Head Bolt

Cat® M16 Steel Hexagonal Head Bolt with Locking Patch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
100-4982100-4982
3J-19073J-1907
3D-28243D-2824
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 100-4982
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 100-4982

Units of Measure

USMetric
Bolt Length (in): 1.772
Bolt Length (mm): 45
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.236
Grip Length (mm): 6
Hand of Thread: RH
Material: Nylon, 6, 6/12, 6/6 Plastic,Low Alloy Steel,Alloy Zinc
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): M16x2
View More
Compatible Models for part number 100-4982

WHEELED EXCAVATOR

M323F M315D M315D2 M317D2 M316F M313D M314F M317

INDUSTRIAL ENGINE

3176C 3176B

TRUCK

797 797F 797B

LOAD HAUL DUMP

R1700 II

FRONT SHOVEL

385C

EXCAVATOR

352F 345B II 345D L 349F L 349F LXE 349D L 385C L M315F 349D2 L 365C L 349D2 352F-VG M317F 385C L MH 319C 374D L 390D 345C L 349E L 350-A 318C 350-A L 365B II 345D L VG 390D L 390F L 365B L 349E L VG 349D 350 L 365C 385B 385C 349E 349F 345C 345D

WHEEL DOZER

854G 854K 854

MOTOR GRADER

140G

WHEEL LOADER

972G II 972G 972H 992G 992K 966H 966G 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert