Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves100-8010: 33mm Long Steel Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves100-8010: 33mm Long Steel Valve
100-8010: 33mm Long Steel Valve

Cat® Check Valve

Brand: Cat

Product Images
100-8010: 33mm Long Steel Valve
100-8010: 33mm Long Steel Valve
100-8010: 33mm Long Steel Valve
100-8010: 33mm Long Steel Valve
100-8010: 33mm Long Steel Valve

Cat® Check Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-8010

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.3
Material: Carbon Steel
Length (mm): 33.0
View More
Compatible Models for part number 100-8010

UNDERGROUND ART TRUCK

AD22

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38G IT38F IT28B

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

LOAD HAUL DUMP

R1600G R1600H R1600 R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

777 773 777E

WINCH

57H 56H 56

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6H II D10 D11 D7R LGP D8 GC D6T LGPPAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D6R D6T D6H D7E D7R D7H D8 D8T D8R D10T2 D8N D6R STD D9T D9R D8R II D6T XL PAT D6T XW PAT D7R II D6R LGP D7R XR D7E LGP

ASPHALT PAVER

AP-1050B BG-245C

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

SAT323 SAT322 SAT318

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

631K 637K

BACKHOE LOADER

446D 446B 446

EJECTOR TRUCK

730C2 EJ 730C 740 730

WHEEL DOZER

834 834K 824H 824G 824K 824 854K 824G II

LANDFILL COMPACTOR

836 836K

WHEEL LOADER

962 982XE 972G 966 972H 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 950G II 988GC 980GC 950G 962H 962G 986H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 980G II 980XE 988K XE 926 988K 966H 966G 966L 966K 966M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 950GC 966K XE 950 GC 972G II 972M XE 938G II 966M XE 936F 962G II 980H 980G 980L 980K 972XE 980M 938G 926E 938F 994K 966G II 982M

WIDE BODY TRUCK

707

ARTICULATED TRUCK

725C 730C2 725C2 740C 740 GC 730C 745C 725 735C 745 730 735

RIPPER

7 6 8

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K

TRUCK

69D 773E 773D 773F 775F 775E 777D 777F 772 770 769D

QUARRY TRUCK

777E 775D 773E 771D

TRACTOR

776D

BULLDOZER

7SU 6SU 8U 6A 6S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced