Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components100-8012: Quick Release Coupling Double Check Valve Block
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components100-8012: Quick Release Coupling Double Check Valve Block
100-8012: Quick Release Coupling Double Check Valve Block

Cat® Quick Release Coupling Double Check Valve Steel Block

Brand: Cat

Product Images
100-8012: Quick Release Coupling Double Check Valve Block
100-8012: Quick Release Coupling Double Check Valve Block
100-8012: Quick Release Coupling Double Check Valve Block
100-8012: Quick Release Coupling Double Check Valve Block
100-8012: Quick Release Coupling Double Check Valve Block

Cat® Quick Release Coupling Double Check Valve Steel Block

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-8012
Material: Carbon Steel
View More
Compatible Models for part number 100-8012

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D7R SERIES D8 D8T D8R D8GC D10T2 D8N D6H II D6R STD D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D7R II D6R XL D6R D6T D6R LGP D6R II D7R XR D6H D7E LGP D7E

ARTICULATED TRUCK

725 730

ASPHALT PAVER

AP-1050B BG-245C

RIPPER

7 6 8

HARVESTER HEAD

SAT323 SAT322 SAT318

INTEGRATED TOOLCARRIER

IT28B

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7SU 6A 6S 7A 7S 7U 6SU 8SU 8A

WHEEL DOZER

834 834K

WINCH

57H 56H

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

936F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced