Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws101-3672: M36-4 x 120mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
101-3672: M36-4 x 120mm Hex Head Bolt
101-3672: M36-4 x 120mm Hex Head Bolt

Cat® Hex Head Bolt for tilt cylinder enabling the secure attachment of tilt cylinders to heavy machinery, ensuring controlled movement and stability

Brand: Cat

Product Images
101-3672: M36-4 x 120mm Hex Head Bolt
101-3672: M36-4 x 120mm Hex Head Bolt
101-3672: M36-4 x 120mm Hex Head Bolt
101-3672: M36-4 x 120mm Hex Head Bolt
101-3672: M36-4 x 120mm Hex Head Bolt

Cat® Hex Head Bolt for tilt cylinder enabling the secure attachment of tilt cylinders to heavy machinery, ensuring controlled movement and stability

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-3018: M36 x 4mm Hex Lock Nut
8T-3018: M36 x 4mm Hex Lock Nut

Cat® Locknut for quick coupler secure fastener to prevent loosening and ensure reliable attachment

Check Price
198-4773: M36 ID Steel Flat Washer
198-4773: M36 ID Steel Flat Washer

FLAT WASHER

Check Price
146-1799: 6mm Thick Flat Washer
146-1799: 6mm Thick Flat Washer

FLAT WASHER

Check Price
8C-4032: M36 x 4mm Hex Nut
8C-4032: M36 x 4mm Hex Nut

Cat® M36x4 Thread Hex Nut

Check Price
8T-3018
8T-3018: M36 x 4mm Hex Lock Nut
Check Price
198-4773
198-4773: M36 ID Steel Flat Washer
Check Price
146-1799
146-1799: 6mm Thick Flat Washer
Check Price
8C-4032
8C-4032: M36 x 4mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert