Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds101-8917: 115mm Length Tapered Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
101-8917: 115mm Length Tapered Stud
101-8917: 115mm Length Tapered Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
101-8917: 115mm Length Tapered Stud
101-8917: 115mm Length Tapered Stud
101-8917: 115mm Length Tapered Stud
101-8917: 115mm Length Tapered Stud
101-8917: 115mm Length Tapered Stud

Inch, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 101-8917
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 101-8917

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (Rod)
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 5.53
Stud Thread Size (in): 3/8-16
Coating: Zinc Phosphate + Oil
Thread Size (mm): 0
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: SAE J429 Grade 8 (ISO Class 10.9)
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 4 1/2
Hole Thread Pitch: 16
Overall Length (mm): 115
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 101-8917

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

OFF HIGHWAY TRUCK

772 770 773 773GC

MOTOR GRADER

24H

HYDRAULIC SHOVEL

6020B 6020

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D10N D10R

ROTARY DRILL

MD6200

MARINE ENGINE

C30 C32 3412E

MINING EXCAVATOR

5110B

GENERATOR SET

XQ425 C13 XQ375

WHEEL TRACTOR

633E II 651B 651E 657E 633D 657G 639D 631K 631D 631E 631G 637G 637D 637E 637K 651

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-500

PETROLEUM ENGINE

3412E

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740 740B

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

834 844 834B 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

988 XE 988F II 986 988GC 986H 988 986K 990 988K XE 988B 988F 988K 992D 992C 990 II

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745

INDUSTRIAL ENGINE

3412E 3408E

WHEEL SCRAPER

651E 637K 657E

TRUCK

772G OEM 775E 775D 770G 789C 772G 69D 773E 773D 770G OEM 769D 769C 773B

QUARRY TRUCK

771D 771C 772G 770G 775D 775B 773E

TRACTOR

772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert