Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws102-2563: M20-2.5 x 240mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws102-2563: M20-2.5 x 240mm Hex Socket Head Bolt
102-2563: M20-2.5 x 240mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
102-2563: M20-2.5 x 240mm Hex Socket Head Bolt
102-2563: M20-2.5 x 240mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-2563

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 240.0
Grip Length (mm): 188.0
Material: STEEL,Coating Fluid,Alloy Steel
Coating: Oil With Corrosion Inhibitor
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 9.449
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M20
Grip Length (in): 7.402
View More
Compatible Models for part number 102-2563

WHEELED EXCAVATOR

W330B

EXCAVATOR

336F LN XE 336F L XE 336E LH 336E LNH 336D2 L XE 350-A 336F LNXE 350-A L 336D2 XE 336D2 LXE 350 L 336F XE 336E H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced