Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw
104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw

Cat® Steel Black Colored Flat Countersunk Head Tapping Screw

Brand: Cat

Product Images
104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw
104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw
104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw
104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw
104-2091: No. 6 (.138)"-20 x 1/2" Countersunk Flat Head Cross Slot Screw

Cat® Steel Black Colored Flat Countersunk Head Tapping Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-2091
Head Height (mm): 2.11
Drive Type: Phillips
Material: Carbon Steel,Alloy Zinc,Corrosion Preventative Fluid
Coating: Zinc Flake Coating, Min Of 8 Micrometers Thick, Up To 720 Hrs To Red Rust
Thread Size (mm): #6
Head Diameter (mm): 6.8
Material Description: steel
Hole Thread Pitch: 20.0
Head Type: Flat Head
Drive (mm): #2
Overall Length (mm): 12.7
Grip Length (mm): 3.38
View More
Compatible Models for part number 104-2091

INTEGRATED TOOLCARRIER

IT38H IT38G IT14G IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D

MINI HYD EXCAVATOR

303.5E2 CR 302.5C 304C CR 303C CR 305C CR 305E2 CR 305E 304E 303.5C 303.5E 303.5D 303ECR 307B 305.5D 305.5E 303E CR 301.6C 301.8C 304E2 CR 304D CR 304 305 303 305.5E2 CR 305D CR 303.5E2

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

EXCAVATOR

345B II 325B L 320D3 GC 375-A L 325-A 320D3 345B 548 558 330C FM 538 345B L 330-A L 385B 320D 345B II MH 320D FM RR 350-A 325D FM 568 FM 320D FM 320B LL 324D FM 330-A 330D FM 320D2 FM 322B L 324D FM LL 323D3 322 L 320B FM LL 315B FM L 325-A FM L 325C FM 330B L 322-A L 320C FM 568 FM LL 315B L 375-A 322C FM M312 M315 M318 M320

SHOVEL

6040

WHEEL TRACTOR

623G 623H 623F 621F 621G 621H 627G 627H 627F 631K 631G 621K OEM 651 657G 637G 637K

ROTARY MIXER

RM800

TRACK LOADER

933C 939C 973C 973D 973K 953C 953D 953K 963 973 939 933 953 963D 963C 963K

SOIL COMPACTOR

825 CP44B CP68B 815 CS76B CS74B 815K 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CS54B CP56B CS64B CP7 CP74B 825H 825G 825K 815F II CP11 CP12 CP14 CP16 CP17 CS44B CS68B CS66B 825G II

BACKHOE LOADER

430D 438C 438D 436C 434E 432E 432D 416C 416D 442D 442E 426C 424D 446D 420D 444E 428D 428C

WHEEL DOZER

854G 854K 834G 834H 834K 814K 814F 844H 844K 834 844 854 824H 824G 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826G 826H 826K 816K 836H 836G 836K 816F

TELEHANDLER

TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH62 TH63 TH82 TH83 TH560B TH580B TH340B

COMPACT WHEEL LOADER

920K 906H2 914 910 902 908 906 920 904H 906H 904B 908M 908H2 906M 907H 907M 908H 910G 910K 910M 914G2 907H2 914K 914M 914G 918M

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M 980XE 988G 988H 988K 966F 966H 966G 966L 966K 966M 950GC 814K 924F 924H 924G 928F 962 928H 928G 966 972 966 GC 907K 972 XE 986 980 982 950G II 928HZ 906K 906M 988 995 990 993 992 980G II 988K XE 908K 908M 950 982 XE 980 XE 980K HLG 924GZ 908 907 906 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992G 992K 972XE 994F 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950F 950H 950K 950M 950L 930G 930H 962G II 938G 938F 938H 990 II 966XE 980GC 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 564 574B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250E D250D D400E II D300E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D350E II D300E D300D 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

W330B M318C M318C MH M315C M316C M313C M325C MH M322C W345B II M325B

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

LOGGER

322C

TRACTOR

784C 784B 768C 772B 776D 776C

UNDERGROUND ART TRUCK

AD63

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 160H NA 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5R LGP D6R II D3C III D3G D4G D5R2 D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D8T D8R D6K XL D9T D9R D6T XW PAT D6K2 D5K XL D6R LGP D5K LGP D6R III D6XE D4K XL D9 GC D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP

PIPELAYER

587T 587R PL83 PL87 PL72 PL61 583T

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-44B CS-68B CP-533D CP-533E CS-433E CS-66B CP-663E CS-64B CP-64 CP-54 CP-56 CP-44 CS12 CS14 CP-76 CP-74 CS78B CS54B CS56B CS79B CP-68B CP-44B CS-583E CS-583D CS74B CS-563D CS-563E CP68B CP44B CS-56 CS-54 CS-56B CS-44 CS-663E CS-54B CS-78B CS-531D CS-79B CP-433E CS-423E CP12 CS-76B CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CS-64 CS7 CP-54B CP7 CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573D CS-573E CS-683E CP56B

GENERATOR SET

3508B

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

ROAD RECLAIMER

RM800 RM400 RM600 RM-350B

CHALLENGER

75E 95E MTC735 MTC745 MTC755 MTC765 65E 85E

ROTARY/TRACK DRILLS

MD6640

TRUCK

773G LRC 793F XQ 775G 793F OEM 775E 775D 777C 777D 777G 775G OEM 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 797B 773B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 69D 785G 785C 785D 785B 795F AC 793F AC

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced